Material values
Coefficient of friction μ 0.15
Coefficient of dynamic friction μs 0.10
Limited PV value 3 Mpa.m/min
PV = p (pressure Mpa) x V (slide speed m/min)
p = 0.74 Mpa
V = 12m/min
a - Horizontal static load Fx | 30.6 kgf (67.5 lbs) |
b - Vertical static load Fy | 17.8 kgf (39.2 lbs) |
Horizontal static load Fx | 26 kgf (57.2 lbs) |
Vertical static load Fy | 15 kgf (33 lbs) |
Vertical dynamic load Mx | 25 kgf • cm (21.6 lbs • in) |
Horizontal dynamic load My | 12.5 kgf • cm (10.8 lbs • in) |
Horizontal dynamic load Mx | 12.5 kgf • cm (10.8 lbs • in) |
Important Note: Dynamic and static loads provided as a guide, please apply following reduction factors for application conditions:
Low speed/low operation frequency = use 70 to 90% of load rating.
Moderate speed/high operation frequency = use 35 to 65% of load rating.
High operation frequency with vibration = use 10 to 30% of load rating.