Prepare a tapped hole according to the thread of the pin. Ensure a counter bore is machined to depth h2 to complete pin installation.
Mounting Type | h1 | h2 +0,1 | d3 | |
33923.W0006 | Standard | M4x0,7 | - | - |
33923.W0006 | Recessed | M4x0,7 | 0,5 | 7 |
33923.W0008 | Standard | M5x0,8 | - | - |
33923.W0008 | Recessed | M5x0,8 | 0,5 | 9 |