Cylinder Profile | Body | IP Rating | Locking System | Use | Cam Type | |
B1082 - Swing Handle - Padlockable | 40mm Euro Padlockable | Die-Cast Zinc | 65 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
B1086 - Swing Handle - Dust Proof Cover | Std. Cylinder Lock | Die-Cast Zinc Polyamide Plastic | 65 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
B1088 - Swing Handle - Padlockable | 40mm Euro | Die-Cast Zinc Polyamide Plastic | 65 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
B1091 - Swing Handle - Dust Cover | 40mm Euro | Polyamide Plastic | 65 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
B1092 - Swing Handle - Dust Proof Cover | Std. Cylinder Lock | Polyamide Plastic | 65 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
B1281 - Swing Handle - Short | Std. Cylinder Lock | Polyamide Plastic | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
B1285 - Swing Handle - Padlockable | 40mm Euro | Die-Cast Zinc | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
B1380 - Swing Handle - Short Version | Std. Cylinder Lock | Die-Cast Zinc | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
Products | Cylinder Profile | Body | IP Rating | Locking System | Use | Cam Type |
B2082 - Swing Handle - With Rod Control - Dust Proof Cover | 40mm Euro | Die-Cast Zinc Polyamide Plastic | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
B2084 - Swing Handle - With Rod Control - Magnetic Key | Padlockable | Die-Cast Zinc | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
B2086 - Swing Handle - With Rod Control - Dust Proof Cover | Std. Cylinder Locking | Die-Cast Zinc | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
B2088 - Swing Handle - With Rod Control - Padlockable | Std. Cylinder Locking | Die-Cast Zinc | 65 | 1-point 2-point 3-point | Inside Gasketing | With Projection |
B2091 - Swing Handle - With Rod Control - Dust Proof Cover | 40mm Euro | Polyamide Plastic Stainless Steel | 1-point 2-point 3-point | Inside Gasketing | W/O Projection | |
B2181 - Swing Handle - With Rod Control | 40mm Euro | Polyamide Plastic | 1-point 2-point 3-point | Inside Gasketing | W/O Projection | |
B2285 - Swing Handle - With Rod Control | Std. Cylinder Locking | Die-Cast Zinc | 65 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
B2380 - Swing Handle - with Rod Control | Std. Cylinder Locking | Die-Cast Zinc | 54 | 2-point 3-point | Inside Gasketing | W/O Projection |
Cylinder Profile | Body | IP Rating | Locking System | Use | Cam Type | |
B1180 - Swing Handle | Std. Cylinder Lock | Die-Cast Zinc | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
Cylinder Profile | Body | IP Rating | Locking System | Use | Cam Type | |
B4584 - Cam Latch - Flush T-handle, Vertical - Heavy Duty | Std. Cylinder Lock | Stainless Steel | 3-point | Inside Gasketing | W/O Projection | |
B4586 - Cam Latch - Flush T-handle, Vertical - Heavy Duty | Std. Cylinder Lock | Stainless Steel | 1-point | Inside Gasketing | W/O Projection | |
B4588 - Cam Latch - Flush T-handle, Vertical - Heavy Duty | Std. Cylinder Lock | Stainless Steel | 1-point | Inside Gasketing | W/O Projection |
Cylinder Profile | Body | IP Rating | Locking System | Use | Cam Type | |
B4590 - Cam Latch - Flush T-handle - Heavy Duty | Std. Cylinder Lock | Stainless Steel | 1-point | Inside Gasketing | W/O Projection |