Cam Lock - fixed grip
clip fixing
Price & Availability | Article | Key type | a | b | lh | ||||||||||||||||||
A2328.AW0010 | Keyed Alike | 21.6 | 4 | 15 | |||||||||||||||||||
£ 3.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Key type Keyed Alike a 21.6 b 4 lh 15 |
Body & insert: zinc die cast, black painted.
Supplied with: Cam: steel, white zinc plated.
Keys: two supplied per lock.
Actuation of lock by turning key 180°. The cam extends to lock and retracts to open. Cam has effective stroke of 8,8mm.