Surface Mount - Piano
weld-on - s/s
| Price & Availability | Article | Type | Length | Fx kN | Fy kN | Width | ||||||||||||||||||
| S0822.AW0010 | type one | 135 | 1.12 | 1.2 | 59 | |||||||||||||||||||
£ 13.87 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Type type one Length 135 Fx
kN 1.12 Fy
kN 1.2 Width 59 | ||||||||||||||||||||||||
| S0822.AW0110 | type two | 134 | 1.12 | 1.2 | 59 | |||||||||||||||||||
£ 13.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Type type two Length 134 Fx
kN 1.12 Fy
kN 1.2 Width 59 | ||||||||||||||||||||||||
Hinge and pin: stainless steel, AISI 304, polished.
Opening angle 180°.