| Price & Availability | Article | d1 | d2 | l | d3 | d4 | d5 | h1 | h2 | h3 | h4 stroke | ||||||||||||||||||
| 70310.W0061 | 40 | M 6 | 20 | 13.5 | 18 | 13.5 | 30 | 14 | 7 | 2.5 | |||||||||||||||||||
£ 13.99 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 40 d2 M 6 l 20 d3 13.5 d4 18 d5 13.5 h1 30 h2 14 h3 7 h4 stroke 2.5 | |||||||||||||||||||||||||||||
| 70310.W0088 | 50 | M 8 | 50 | 16.0 | 22 | 16.5 | 34 | 15 | 8 | 3.5 | |||||||||||||||||||
£ 15.65 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M 8 l 50 d3 16.0 d4 22 d5 16.5 h1 34 h2 15 h3 8 h4 stroke 3.5 | |||||||||||||||||||||||||||||
| 70310.W0103 | 50 | M10 | 40 | 16.0 | 22 | 16.5 | 34 | 15 | 8 | 3.5 | |||||||||||||||||||
£ 16.92 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 50 d2 M10 l 40 d3 16.0 d4 22 d5 16.5 h1 34 h2 15 h3 8 h4 stroke 3.5 | |||||||||||||||||||||||||||||
Plastic technopolymer (Polyamide PA) glass fibre reinforced, black.
Thread bush, steel.
Inner parts: zinc die cast.
Suitable for applications where an accidental loosening or adjusting of the knob may lead to accidents.
Temperature resistant to +130°C.
Unique safety handle.
When not in use, star knob is not engaged with the threaded insert, i.e. the knob is free-running. Only after axial pushing of the star knob, the two serrations get engaged so that the knob can be loosened/ tightened. After releasing, the two serrations are disengaged by a spring.