Cranked Handles
straight
| Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | h1 | h2 | h3 | l1 | l2 | s1 | Weight g | ||||||||||||||||||
| 75240.W0065 | 17 | M 6 | 27 | 18 | 16 | 40 | 23 | 20 | 87 | 65 | 8x8 | 77 | |||||||||||||||||||
£ 12.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 17 d2 M 6 d3 27 d4 18 d5 16 h1 40 h2 23 h3 20 l1 87 l2 65 s1 8x8 Weight
g 77 | |||||||||||||||||||||||||||||||
| 75240.W0080 | 21 | M 6 | 30 | 22 | 19 | 50 | 26 | 22 | 105 | 80 | 10x10 | 120 | |||||||||||||||||||
£ 13.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 21 d2 M 6 d3 30 d4 22 d5 19 h1 50 h2 26 h3 22 l1 105 l2 80 s1 10x10 Weight
g 120 | |||||||||||||||||||||||||||||||
| 75240.W0100 | 25 | M 8 | 34 | 24 | 22 | 65 | 30 | 27 | 128 | 100 | 12x12 | 293 | |||||||||||||||||||
£ 15.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 25 d2 M 8 d3 34 d4 24 d5 22 h1 65 h2 30 h3 27 l1 128 l2 100 s1 12x12 Weight
g 293 | |||||||||||||||||||||||||||||||
| 75240.W0130 | 28 | M 8 | 40 | 28 | 25 | 85 | 35 | 30 | 162 | 130 | 14x14 | 236 | |||||||||||||||||||
£ 21.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 28 d2 M 8 d3 40 d4 28 d5 25 h1 85 h2 35 h3 30 l1 162 l2 130 s1 14x14 Weight
g 236 | |||||||||||||||||||||||||||||||
| 75240.W0160 | 28 | M10 | 45 | 34 | 28 | 85 | 40 | 34 | 196 | 160 | 17x17 | 369 | |||||||||||||||||||
£ 27.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 28 d2 M10 d3 45 d4 34 d5 28 h1 85 h2 40 h3 34 l1 196 l2 160 s1 17x17 Weight
g 369 | |||||||||||||||||||||||||||||||
Thermoplastic, black, matt. Glass fibre reinforced. Revolving handle.
Revolving grip: duroplast, black.
Handle arm: thermoplastic, black matte.
Special inch and metric bars, keyways, set screw holes etc. available on request. Corresponding machine handles are part number 75120.