Cranked Handles
straight
| Price & Availability | Article | d1 | d2 | d3 | d4 | d5 | d6 | h1 | h2 | h3 | h4 | h5 | l1 | l2 | Weight g | ||||||||||||||||||
| 75280.W0080 | 10 | 10 | M 5 | 22 | 30 | 19 | 50 | 55 | 36 | 21 | 32 | 105 | 80 | 166 | |||||||||||||||||||
£ 34.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 10 d3 M 5 d4 22 d5 30 d6 19 h1 50 h2 55 h3 36 h4 21 h5 32 l1 105 l2 80 Weight
g 166 | |||||||||||||||||||||||||||||||||
| 75280.W0100 | 10 | 12 | M 6 | 24 | 34 | 22 | 70 | 65 | 40 | 23 | 37 | 128 | 100 | 241 | |||||||||||||||||||
£ 35.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 10 d2 12 d3 M 6 d4 24 d5 34 d6 22 h1 70 h2 65 h3 40 h4 23 h5 37 l1 128 l2 100 Weight
g 241 | |||||||||||||||||||||||||||||||||
| 75280.W0130 | 14 | 14 | M 6 | 28 | 40 | 25 | 70 | 76 | 49 | 23 | 44 | 162 | 130 | 335 | |||||||||||||||||||
£ 41.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 14 d2 14 d3 M 6 d4 28 d5 40 d6 25 h1 70 h2 76 h3 49 h4 23 h5 44 l1 162 l2 130 Weight
g 335 | |||||||||||||||||||||||||||||||||
Thermoplastic, black, matt. Glass fibre reinforced. Fold-away revolving handle.
Revolving grip: duroplast, black.
Handle arm: thermoplastic, black matte.
Special inch and metric bars, keyways, set screw holes etc available on request. Circular bore.