Pull Handles
heavy duty, aluminium
| Units | Price/unit after discount | Applied Discount | 
| 1-2 | £ 106.12 | 0% | 
| 3-4 | £ 100.81 | 5% | 
| 5-9 | £ 95.51 | 10% | 
| 10+ | £ 90.20 | 15% | 
Type one: handle shank and connecting tube - extruded aluminium Al Mg Si 0,5. Anodized, natural or black. Fixing sleeves of anodised aluminium, clamping screws and pegs made of stainless steel.
Type two: handle shank - extruded aluminium Al Mg Si 0,5, anodized black.
Connecting tube: stainless steel.
Minimum stress resistance >1000N.
Other handle lengths or colours combinations on request.