| Price & Availability | Article | Mounting type | l1 | l2 | l3 | l4 | d1 | d2 dia. | h1 | h2 | t1 | w1 | w2 | |||||||||||||||
| 78800.W0200 | Standard | 200 | 225 | 215 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 378.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Standard l1 200 l2 225 l3 215 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0210 | Safety | 200 | 225 | 215 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 378.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Safety l1 200 l2 225 l3 215 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0250 | Standard | 250 | 275 | 265 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 382.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Standard l1 250 l2 275 l3 265 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0260 | Safety | 250 | 275 | 265 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 382.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Safety l1 250 l2 275 l3 265 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0300 | Standard | 300 | 325 | 315 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 388.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Standard l1 300 l2 325 l3 315 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0310 | Safety | 300 | 325 | 315 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 388.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Safety l1 300 l2 325 l3 315 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0350 | Standard | 350 | 375 | 365 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 395.86 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Standard l1 350 l2 375 l3 365 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0360 | Safety | 350 | 375 | 365 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 395.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Safety l1 350 l2 375 l3 365 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0400 | Standard | 400 | 425 | 415 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 402.77 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Standard l1 400 l2 425 l3 415 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0410 | Safety | 400 | 425 | 415 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 402.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Safety l1 400 l2 425 l3 415 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0500 | Standard | 500 | 525 | 515 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 413.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Standard l1 500 l2 525 l3 515 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0510 | Safety | 500 | 525 | 515 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 413.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Safety l1 500 l2 525 l3 515 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0600 | Standard | 600 | 625 | 615 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 424.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Standard l1 600 l2 625 l3 615 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
| 78800.W0610 | Safety | 600 | 625 | 615 | 32 | M 8x25 | 30x1,5 | 60 | 5 | 5 | 25 | 48 | ||||||||||||||||
£ 424.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Mounting type Safety l1 600 l2 625 l3 615 l4 32 d1 M 8x25 d2 dia. 30x1,5 h1 60 h2 5 t1 5 w1 25 w2 48 | ||||||||||||||||||||||||||||
Handle shank: cast stainless steel, G-X7 CrNiMoNb 18 10. Glass blasted, satin matt finish.
Connecting tube: stainless steel, X5 CrNi189, 1.4301. Ground and blasted.
Packing ring: food quality silicon rubber.
Standard mounting type (front or rear): with hex screws to DIN 933, M 8x25, washers & nuts.
Safety mounting type (rear only): with bolts to DIN603, M8x25, washers & nuts.
Long term temperature resistance -60°C to + 200°C. Minimum stress resistance >1000N.
Ideal for use in food industry applications.