Pull Handles
stainless steel
| Price & Availability | Article | l1 | a | d1 | d2 | h1 | t1 | ||||||||||||||||||
| 79750.W0119 | 120 | 10 | M 5 | 20 | 45 | 10 | |||||||||||||||||||
£ 34.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 120 a 10 d1 M 5 d2 20 h1 45 t1 10 | |||||||||||||||||||||||||
| 79750.W0120 | 120 | 15 | M 6 | 30 | 60 | 12 | |||||||||||||||||||
£ 65.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 120 a 15 d1 M 6 d2 30 h1 60 t1 12 | |||||||||||||||||||||||||
| 79750.W0140 | 140 | 15 | M 6 | 30 | 60 | 12 | |||||||||||||||||||
£ 68.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 140 a 15 d1 M 6 d2 30 h1 60 t1 12 | |||||||||||||||||||||||||
| 79750.W0100 | 100 | 10 | M 5 | 20 | 45 | 10 | |||||||||||||||||||
£ 31.79 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 100 a 10 d1 M 5 d2 20 h1 45 t1 10 | |||||||||||||||||||||||||
| 79750.W0200 | 200 | 15 | M 6 | 30 | 60 | 12 | |||||||||||||||||||
£ 78.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 200 a 15 d1 M 6 d2 30 h1 60 t1 12 | |||||||||||||||||||||||||
Round bar stainless steel 1.4305 (AISI 303), vibration ground, semi-matte finish. Supplied with stainless steel hex screws, DIN933 and suitable nuts and washers.
Minimum stress resistance >1000N.
The trumpet like design of the handle base makes them easy to clean thoroughly. The handles are therefore particularly suitable for hygienic areas.