Pull Handles
stainless steel
| Price & Availability | Article | l1 | l2 | l3 | a | b1 | d1 | h1 | h2 | h3 | w1 | Weight g | ||||||||||||||||||
| 78890.W0064 | 64 | 82 | 46 | 8 | 16 | 4-Ø5, 4-Ø9,5 | 36.5 | 5.5 | 4.0 | 48 | 110 | |||||||||||||||||||
£ 29.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 64 l2 82 l3 46 a 8 b1 16 d1 4-Ø5, 4-Ø9,5 h1 36.5 h2 5.5 h3 4.0 w1 48 Weight
g 110 | ||||||||||||||||||||||||||||||
| 78890.W0096 | 96 | 114 | 78 | 9 | 16 | 4-Ø5, 4-Ø9,5 | 40.0 | 6.0 | 4.5 | 48 | 148 | |||||||||||||||||||
£ 40.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 96 l2 114 l3 78 a 9 b1 16 d1 4-Ø5, 4-Ø9,5 h1 40.0 h2 6.0 h3 4.5 w1 48 Weight
g 148 | ||||||||||||||||||||||||||||||
| 78890.W0128 | 128 | 150 | 106 | 10 | 18 | 4-Ø6, 4-Ø11,0 | 45.0 | 6.0 | 4.5 | 50 | 210 | |||||||||||||||||||
£ 60.92 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
l1 128 l2 150 l3 106 a 10 b1 18 d1 4-Ø6, 4-Ø11,0 h1 45.0 h2 6.0 h3 4.5 w1 50 Weight
g 210 | ||||||||||||||||||||||||||||||
| 78890.W0160 | 160 | 180 | 140 | 10 | 20 | 4-Ø6, 4-Ø11,0 | 48.0 | 6.5 | 5.0 | 50 | 270 | |||||||||||||||||||
£ 68.14 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 160 l2 180 l3 140 a 10 b1 20 d1 4-Ø6, 4-Ø11,0 h1 48.0 h2 6.5 h3 5.0 w1 50 Weight
g 270 | ||||||||||||||||||||||||||||||
AISI 316 stainless steel, mirror finish.
Supplied with stainless steel screws. Ideal for harsh and high corrosive environments.