Mini Levelling Feet
stainless
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 3.04 | 0% |
| 20-49 | £ 2.74 | 10% |
| 50-99 | £ 2.43 | 20% |
| 100-499 | £ 2.28 | 25% |
| 500+ | £ 1.98 | 35% |
Galvanised steel stud with plastic base.
Load values shown are for static loads calculated at the half of the screw length.
In the presence of vibrations or dynamic loads these values should be reduced.