Levelling Feet nonslip
pad and bolt steel
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 47.95 | 0% |
| 10-19 | £ 43.16 | 10% |
| 20-49 | £ 40.76 | 15% |
| 50-99 | £ 38.36 | 20% |
| 100+ | £ 35.96 | 25% |
Steel type-
Pad: heat-treated, C35Pbk (ETG100) tempered (800-1000 N/mm²), blackened.
Ball: free cutting steel, 11SMnPn30k (1.0718) - ball hardened (550±50HV10), blackened.
Ball with bolt: heat-treated steel, blackened.
Lock nut: Steel blackened, DIN 934/ISO 4032.
Stainless type-
Pad: stainless steel 1.4305 (AISI 303).
Ball: stainless steel 1.4305 (AISI 303).
Ball with bolt: stainless steel 1.4305 (AISI 303).
Lock nut: Stainless steel A2, DIN 934/ISO 4032.
To be used as feet and thrust pads.