Levelling Feet
bolt down, pad and bolt steel
| Price & Availability | Article | d1 | d2 | d3 | d4 | h1 | h2 | l1 | Static load max. kN | ||||||||||||||||||
| 34702.W0508 | M 8 | 50 | 40 | 5.5 | 22 | 4.0 | 60 | 3.0 | |||||||||||||||||||
£ 25.92 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 50 d3 40 d4 5.5 h1 22 h2 4.0 l1 60 Static load
max.
kN 3.0 | |||||||||||||||||||||||||||
| 34702.W0600 | M10 | 50 | 40 | 5.5 | 22 | 4.0 | 75 | 5.0 | |||||||||||||||||||
£ 26.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 50 d3 40 d4 5.5 h1 22 h2 4.0 l1 75 Static load
max.
kN 5.0 | |||||||||||||||||||||||||||
| 34702.W0621 | M12 | 60 | 50 | 5.5 | 25 | 5.0 | 75 | 12.5 | |||||||||||||||||||
£ 32.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 60 d3 50 d4 5.5 h1 25 h2 5.0 l1 75 Static load
max.
kN 12.5 | |||||||||||||||||||||||||||
| 34702.W0622 | M12 | 60 | 50 | 5.5 | 25 | 5.0 | 125 | 12.5 | |||||||||||||||||||
£ 34.66 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 60 d3 50 d4 5.5 h1 25 h2 5.0 l1 125 Static load
max.
kN 12.5 | |||||||||||||||||||||||||||
| 34702.W0623 | M12 | 60 | 50 | 5.5 | 25 | 5.0 | 150 | 12.5 | |||||||||||||||||||
£ 31.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 60 d3 50 d4 5.5 h1 25 h2 5.0 l1 150 Static load
max.
kN 12.5 | |||||||||||||||||||||||||||
| 34702.W0660 | M16 | 80 | 68 | 6.5 | 31 | 6.0 | 75 | 17.5 | |||||||||||||||||||
£ 38.18 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 80 d3 68 d4 6.5 h1 31 h2 6.0 l1 75 Static load
max.
kN 17.5 | |||||||||||||||||||||||||||
| 34702.W0661 | M16 | 80 | 68 | 6.5 | 31 | 6.0 | 125 | 17.5 | |||||||||||||||||||
£ 42.05 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 80 d3 68 d4 6.5 h1 31 h2 6.0 l1 125 Static load
max.
kN 17.5 | |||||||||||||||||||||||||||
| 34702.W0662 | M16 | 80 | 68 | 6.5 | 31 | 6.0 | 150 | 17.5 | |||||||||||||||||||
£ 39.49 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 80 d3 68 d4 6.5 h1 31 h2 6.0 l1 150 Static load
max.
kN 17.5 | |||||||||||||||||||||||||||
| 34702.W0700 | M20 | 100 | 82 | 9.0 | 39 | 6.5 | 125 | 25.0 | |||||||||||||||||||
£ 54.69 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 100 d3 82 d4 9.0 h1 39 h2 6.5 l1 125 Static load
max.
kN 25.0 | |||||||||||||||||||||||||||
| 34702.W0701 | M20 | 100 | 82 | 9.0 | 39 | 6.5 | 150 | 25.0 | |||||||||||||||||||
£ 52.45 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 100 d3 82 d4 9.0 h1 39 h2 6.5 l1 150 Static load
max.
kN 25.0 | |||||||||||||||||||||||||||
| 34702.W0702 | M20 | 100 | 82 | 9.0 | 39 | 6.5 | 200 | 25.0 | |||||||||||||||||||
£ 53.06 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 100 d3 82 d4 9.0 h1 39 h2 6.5 l1 200 Static load
max.
kN 25.0 | |||||||||||||||||||||||||||
| 34702.W0741 | M24 | 120 | 100 | 11.0 | 56 | 7.5 | 150 | 37.5 | |||||||||||||||||||
£ 75.46 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 120 d3 100 d4 11.0 h1 56 h2 7.5 l1 150 Static load
max.
kN 37.5 | |||||||||||||||||||||||||||
| 34702.W0742 | M24 | 120 | 100 | 11.0 | 56 | 7.5 | 200 | 37.5 | |||||||||||||||||||
£ 81.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 d2 120 d3 100 d4 11.0 h1 56 h2 7.5 l1 200 Static load
max.
kN 37.5 | |||||||||||||||||||||||||||
Pad and bolt: mild steel, nickel plated.
Bolt has a 20° angle of movement.