Levelling Feet
bolt down, pad and bolt steel
| Units | Price/unit after discount | Applied Discount |
| 1-19 | £ 58.58 | 0% |
| 20-49 | £ 52.72 | 10% |
| 50-99 | £ 49.79 | 15% |
| 100-499 | £ 43.94 | 25% |
| 500+ | £ 38.08 | 35% |
Steel (C40), powder coated (RAL 1007), with rubber pad (70 shore A).
Load values refer to static loads, located at half the screw height.