Precision Adjuster
standard
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 71.95 | 0% |
| 5-9 | £ 64.76 | 10% |
| 10-19 | £ 61.16 | 15% |
| 20-49 | £ 53.96 | 25% |
| 50+ | £ 46.77 | 35% |
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
After setting the height, the structure can be bolted down using a suitable 8,8 strength bolt.
The net load that the unit can carry is the maximum load less the tightening torque recommended for the bolt. Designed for applications where a wide adjustment range is required - height adjustment is equal to 15 to 40mm.