| Price & Availability | Article | Material | For bolt | h1 | h2 | h3 | d1 | d2 | d3 | Load with bolt max. kN | Load w/o bolt max. kN | ||||||||||||||||||
| 62060.W0013 | Steel | M 4 | 43 | 28 | 15 | 25 | 4.5 | M15x1,0 | 36.00 | 40.00 | |||||||||||||||||||
£ 56.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 4 h1 43 h2 28 h3 15 d1 25 d2 4.5 d3 M15x1,0 Load with bolt
max.
kN 36.00 Load w/o bolt
max.
kN 40.00 | |||||||||||||||||||||||||||||
| 62060.W0014 | Steel | M 5 | 43 | 28 | 15 | 25 | 5.5 | M15x1,0 | 33.40 | 40.00 | |||||||||||||||||||
£ 56.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 5 h1 43 h2 28 h3 15 d1 25 d2 5.5 d3 M15x1,0 Load with bolt
max.
kN 33.40 Load w/o bolt
max.
kN 40.00 | |||||||||||||||||||||||||||||
| 62060.W0015 | Steel | M 6 | 43 | 28 | 15 | 25 | 6.6 | M15x1,0 | 30.70 | 40.00 | |||||||||||||||||||
£ 59.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 6 h1 43 h2 28 h3 15 d1 25 d2 6.6 d3 M15x1,0 Load with bolt
max.
kN 30.70 Load w/o bolt
max.
kN 40.00 | |||||||||||||||||||||||||||||
| 62060.W0022 | Steel | M 8 | 55 | 35 | 20 | 32 | 9.0 | M20x1,0 | 48.00 | 65.00 | |||||||||||||||||||
£ 60.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 8 h1 55 h2 35 h3 20 d1 32 d2 9.0 d3 M20x1,0 Load with bolt
max.
kN 48.00 Load w/o bolt
max.
kN 65.00 | |||||||||||||||||||||||||||||
| 62060.W0025 | Steel | M10 | 67 | 42 | 25 | 45 | 11.0 | M30x1,5 | 92.90 | 120.00 | |||||||||||||||||||
£ 71.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M10 h1 67 h2 42 h3 25 d1 45 d2 11.0 d3 M30x1,5 Load with bolt
max.
kN 92.90 Load w/o bolt
max.
kN 120.00 | |||||||||||||||||||||||||||||
| 62060.W0026 | Steel | M12 | 67 | 42 | 25 | 45 | 13.5 | M30x1,5 | 80.40 | 120.00 | |||||||||||||||||||
£ 70.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M12 h1 67 h2 42 h3 25 d1 45 d2 13.5 d3 M30x1,5 Load with bolt
max.
kN 80.40 Load w/o bolt
max.
kN 120.00 | |||||||||||||||||||||||||||||
| 62060.W0027 | Steel | M16 | 67 | 42 | 25 | 45 | 17.5 | M30x1,5 | 45.50 | 120.00 | |||||||||||||||||||
£ 71.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M16 h1 67 h2 42 h3 25 d1 45 d2 17.5 d3 M30x1,5 Load with bolt
max.
kN 45.50 Load w/o bolt
max.
kN 120.00 | |||||||||||||||||||||||||||||
| 62060.W0031 | Steel | M20 | 86 | 54 | 32 | 58 | 22.0 | M40x1,5 | 90.00 | 210.00 | |||||||||||||||||||
£ 88.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M20 h1 86 h2 54 h3 32 d1 58 d2 22.0 d3 M40x1,5 Load with bolt
max.
kN 90.00 Load w/o bolt
max.
kN 210.00 | |||||||||||||||||||||||||||||
| 62060.W0032 | Steel | M24 | 86 | 54 | 32 | 58 | 26.0 | M40x1,5 | 37.00 | 210.00 | |||||||||||||||||||
£ 88.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M24 h1 86 h2 54 h3 32 d1 58 d2 26.0 d3 M40x1,5 Load with bolt
max.
kN 37.00 Load w/o bolt
max.
kN 210.00 | |||||||||||||||||||||||||||||
| 62060.W0040 | Steel | M20 | 106 | 66 | 40 | 70 | 22.0 | M50x1,5 | 210.00 | 330.00 | |||||||||||||||||||
£ 135.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M20 h1 106 h2 66 h3 40 d1 70 d2 22.0 d3 M50x1,5 Load with bolt
max.
kN 210.00 Load w/o bolt
max.
kN 330.00 | |||||||||||||||||||||||||||||
| 62060.W0042 | Steel | M30 | 106 | 66 | 40 | 70 | 33.0 | M50x1,5 | 53.00 | 330.00 | |||||||||||||||||||
£ 135.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M30 h1 106 h2 66 h3 40 d1 70 d2 33.0 d3 M50x1,5 Load with bolt
max.
kN 53.00 Load w/o bolt
max.
kN 330.00 | |||||||||||||||||||||||||||||
| 62060.W0513 | Stainless steel | M 4 | 43 | 28 | 15 | 25 | 4.5 | M15x1,0 | 24.14 | 27.10 | |||||||||||||||||||
£ 70.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 4 h1 43 h2 28 h3 15 d1 25 d2 4.5 d3 M15x1,0 Load with bolt
max.
kN 24.14 Load w/o bolt
max.
kN 27.10 | |||||||||||||||||||||||||||||
| 62060.W0514 | Stainless steel | M 5 | 43 | 28 | 15 | 25 | 5.5 | M15x1,0 | 22.24 | 27.10 | |||||||||||||||||||
£ 70.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 5 h1 43 h2 28 h3 15 d1 25 d2 5.5 d3 M15x1,0 Load with bolt
max.
kN 22.24 Load w/o bolt
max.
kN 27.10 | |||||||||||||||||||||||||||||
| 62060.W0515 | Stainless steel | M 6 | 43 | 28 | 15 | 25 | 6.6 | M15x1,0 | 20.26 | 27.10 | |||||||||||||||||||
£ 67.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 6 h1 43 h2 28 h3 15 d1 25 d2 6.6 d3 M15x1,0 Load with bolt
max.
kN 20.26 Load w/o bolt
max.
kN 27.10 | |||||||||||||||||||||||||||||
| 62060.W0521 | Stainless steel | M 6 | 55 | 35 | 20 | 32 | 6.6 | M20x1,0 | 36.56 | 43.40 | |||||||||||||||||||
£ 68.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 6 h1 55 h2 35 h3 20 d1 32 d2 6.6 d3 M20x1,0 Load with bolt
max.
kN 36.56 Load w/o bolt
max.
kN 43.40 | |||||||||||||||||||||||||||||
| 62060.W0522 | Stainless steel | M 8 | 55 | 35 | 20 | 32 | 9.0 | M20x1,0 | 30.86 | 43.40 | |||||||||||||||||||
£ 68.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M 8 h1 55 h2 35 h3 20 d1 32 d2 9.0 d3 M20x1,0 Load with bolt
max.
kN 30.86 Load w/o bolt
max.
kN 43.40 | |||||||||||||||||||||||||||||
| 62060.W0523 | Stainless steel | M10 | 55 | 35 | 20 | 32 | 11.0 | M20x1,0 | 23.41 | 43.40 | |||||||||||||||||||
£ 68.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M10 h1 55 h2 35 h3 20 d1 32 d2 11.0 d3 M20x1,0 Load with bolt
max.
kN 23.41 Load w/o bolt
max.
kN 43.40 | |||||||||||||||||||||||||||||
| 62060.W0525 | Stainless steel | M10 | 67 | 42 | 25 | 45 | 11.0 | M30x1,5 | 64.01 | 84.00 | |||||||||||||||||||
£ 81.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M10 h1 67 h2 42 h3 25 d1 45 d2 11.0 d3 M30x1,5 Load with bolt
max.
kN 64.01 Load w/o bolt
max.
kN 84.00 | |||||||||||||||||||||||||||||
| 62060.W0526 | Stainless steel | M12 | 67 | 42 | 25 | 45 | 13.5 | M30x1,5 | 54.82 | 84.00 | |||||||||||||||||||
£ 81.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M12 h1 67 h2 42 h3 25 d1 45 d2 13.5 d3 M30x1,5 Load with bolt
max.
kN 54.82 Load w/o bolt
max.
kN 84.00 | |||||||||||||||||||||||||||||
| 62060.W0530 | Stainless steel | M16 | 86 | 54 | 32 | 58 | 17.5 | M40x1,5 | 92.90 | 148.00 | |||||||||||||||||||
£ 132.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M16 h1 86 h2 54 h3 32 d1 58 d2 17.5 d3 M40x1,5 Load with bolt
max.
kN 92.90 Load w/o bolt
max.
kN 148.00 | |||||||||||||||||||||||||||||
| 62060.W0531 | Stainless steel | M20 | 86 | 54 | 32 | 58 | 22.0 | M40x1,5 | 59.08 | 148.00 | |||||||||||||||||||
£ 132.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M20 h1 86 h2 54 h3 32 d1 58 d2 22.0 d3 M40x1,5 Load with bolt
max.
kN 59.08 Load w/o bolt
max.
kN 148.00 | |||||||||||||||||||||||||||||
| 62060.W0532 | Stainless steel | M24 | 86 | 54 | 32 | 58 | 26.0 | M40x1,5 | 20.30 | 148.00 | |||||||||||||||||||
£ 132.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M24 h1 86 h2 54 h3 32 d1 58 d2 26.0 d3 M40x1,5 Load with bolt
max.
kN 20.30 Load w/o bolt
max.
kN 148.00 | |||||||||||||||||||||||||||||
| 62060.W0540 | Stainless steel | M20 | 106 | 66 | 40 | 70 | 22.0 | M50x1,5 | 136.08 | 225.00 | |||||||||||||||||||
£ 219.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M20 h1 106 h2 66 h3 40 d1 70 d2 22.0 d3 M50x1,5 Load with bolt
max.
kN 136.08 Load w/o bolt
max.
kN 225.00 | |||||||||||||||||||||||||||||
| 62060.W0541 | Stainless steel | M24 | 106 | 66 | 40 | 70 | 26.0 | M50x1,5 | 97.30 | 225.00 | |||||||||||||||||||
£ 219.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M24 h1 106 h2 66 h3 40 d1 70 d2 26.0 d3 M50x1,5 Load with bolt
max.
kN 97.30 Load w/o bolt
max.
kN 225.00 | |||||||||||||||||||||||||||||
| 62060.W0542 | Stainless steel | M30 | 106 | 66 | 40 | 70 | 33.0 | M50x1,5 | 20.60 | 225.00 | |||||||||||||||||||
£ 219.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M30 h1 106 h2 66 h3 40 d1 70 d2 33.0 d3 M50x1,5 Load with bolt
max.
kN 20.60 Load w/o bolt
max.
kN 225.00 | |||||||||||||||||||||||||||||
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
After setting the height, the structure can be bolted down using a suitable 8,8 strength bolt.
The net load that the unit can carry is the maximum load less the tightening torque recommended for the bolt. Designed for applications where a wide adjustment range is required - height adjustment is equal to 15 to 40mm.