Precision Adjuster
standard
| Price & Availability | Article | Material | For bolt | h1 | h2 | h3 | d1 | d2 | d3 | Load with bolt max. kN | Load w/o bolt max. kN | ||||||||||||||||||
| 62060.W0021 | Steel | M 6 | 55 | 35 | 20 | 32 | 6.6 | M20x1,0 | 55.70 | 65.00 | |||||||||||||||||||
£ 60.18 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M 6 h1 55 h2 35 h3 20 d1 32 d2 6.6 d3 M20x1,0 Load with bolt
max.
kN 55.70 Load w/o bolt
max.
kN 65.00 | |||||||||||||||||||||||||||||
| 62060.W0023 | Steel | M10 | 55 | 35 | 20 | 32 | 11.0 | M20x1,0 | 37.90 | 65.00 | |||||||||||||||||||
£ 60.18 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel For bolt M10 h1 55 h2 35 h3 20 d1 32 d2 11.0 d3 M20x1,0 Load with bolt
max.
kN 37.90 Load w/o bolt
max.
kN 65.00 | |||||||||||||||||||||||||||||
| 62060.W0030 | Steel | M16 | 86 | 54 | 32 | 58 | 17.5 | M40x1,5 | 136.00 | 210.00 | |||||||||||||||||||
£ 88.10 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Material Steel For bolt M16 h1 86 h2 54 h3 32 d1 58 d2 17.5 d3 M40x1,5 Load with bolt
max.
kN 136.00 Load w/o bolt
max.
kN 210.00 | |||||||||||||||||||||||||||||
| 62060.W0041 | Steel | M24 | 106 | 66 | 40 | 70 | 26.0 | M50x1,5 | 157.00 | 330.00 | |||||||||||||||||||
£ 194.40 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
Material Steel For bolt M24 h1 106 h2 66 h3 40 d1 70 d2 26.0 d3 M50x1,5 Load with bolt
max.
kN 157.00 Load w/o bolt
max.
kN 330.00 | |||||||||||||||||||||||||||||
| 62060.W0527 | Stainless steel | M16 | 67 | 42 | 25 | 45 | 17.5 | M30x1,5 | 28.90 | 84.00 | |||||||||||||||||||
£ 81.94 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless steel For bolt M16 h1 67 h2 42 h3 25 d1 45 d2 17.5 d3 M30x1,5 Load with bolt
max.
kN 28.90 Load w/o bolt
max.
kN 84.00 | |||||||||||||||||||||||||||||
Steel (type 42 CrMo4 V, 1.7225) zinc plated or stainless steel A1 (A4 on request).
After setting the height, the structure can be bolted down using a suitable 8,8 strength bolt.
The net load that the unit can carry is the maximum load less the tightening torque recommended for the bolt. Designed for applications where a wide adjustment range is required - height adjustment is equal to 15 to 40mm.