| Price & Availability | Article | Load max. tons (t) | d1 tol. 6g (tol. 2A) | l | h1 | h2 | h3 | w1 | d2 | R | w2 | A/F1 | A/F2 | Safety factor | Torque to Nm (ft·lb) | Weight kg | ||||||||||||||||||
| 63120.W0008 | 0.40 | M8x 1,25 | 15 | 33 | 9.5 | 56 | 58 | 30 | 9.5 | 19 | 8 | 16 | 5 | 6 | 0.3 | |||||||||||||||||||
£ 123.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 0.40 d1
tol. 6g (tol. 2A) M8x 1,25 l 15 h1 33 h2 9.5 h3 56 w1 58 d2 30 R 9.5 w2 19 A/F1 8 A/F2 16 Safety factor 5 Torque to
Nm (ft·lb) 6 Weight
kg 0.3 | ||||||||||||||||||||||||||||||||||
| 63120.W0010 | 0.70 | M10x1,50 | 18 | 33 | 9.5 | 56 | 58 | 30 | 9.5 | 19 | 8 | 16 | 5 | 10 | 0.3 | |||||||||||||||||||
£ 127.05 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 0.70 d1
tol. 6g (tol. 2A) M10x1,50 l 18 h1 33 h2 9.5 h3 56 w1 58 d2 30 R 9.5 w2 19 A/F1 8 A/F2 16 Safety factor 5 Torque to
Nm (ft·lb) 10 Weight
kg 0.3 | ||||||||||||||||||||||||||||||||||
| 63120.W0012 | 1.05 | M12x1,75 | 21 | 33 | 9.5 | 56 | 58 | 30 | 9.5 | 19 | 8 | 16 | 5 | 15 | 0.3 | |||||||||||||||||||
£ 132.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Load
max.
tons (t) 1.05 d1
tol. 6g (tol. 2A) M12x1,75 l 21 h1 33 h2 9.5 h3 56 w1 58 d2 30 R 9.5 w2 19 A/F1 8 A/F2 16 Safety factor 5 Torque to
Nm (ft·lb) 15 Weight
kg 0.3 | ||||||||||||||||||||||||||||||||||
| 63120.W0014 | 1.40 | M14x2,00 | 23 | 45 | 13.0 | 81 | 79 | 45 | 12.5 | 27 | 8 | 20 | 5 | 30 | 0.9 | |||||||||||||||||||
£ 158.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 1.40 d1
tol. 6g (tol. 2A) M14x2,00 l 23 h1 45 h2 13.0 h3 81 w1 79 d2 45 R 12.5 w2 27 A/F1 8 A/F2 20 Safety factor 5 Torque to
Nm (ft·lb) 30 Weight
kg 0.9 | ||||||||||||||||||||||||||||||||||
| 63120.W0016 | 2.00 | M16x2,00 | 27 | 45 | 13.0 | 81 | 79 | 45 | 12.5 | 27 | 8 | 20 | 5 | 50 | 0.9 | |||||||||||||||||||
£ 158.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 2.00 d1
tol. 6g (tol. 2A) M16x2,00 l 27 h1 45 h2 13.0 h3 81 w1 79 d2 45 R 12.5 w2 27 A/F1 8 A/F2 20 Safety factor 5 Torque to
Nm (ft·lb) 50 Weight
kg 0.9 | ||||||||||||||||||||||||||||||||||
| 63120.W0018 | 2.30 | M18x2,50 | 27 | 45 | 13.0 | 81 | 79 | 45 | 12.5 | 27 | 8 | 20 | 5 | 70 | 1.0 | |||||||||||||||||||
£ 178.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 2.30 d1
tol. 6g (tol. 2A) M18x2,50 l 27 h1 45 h2 13.0 h3 81 w1 79 d2 45 R 12.5 w2 27 A/F1 8 A/F2 20 Safety factor 5 Torque to
Nm (ft·lb) 70 Weight
kg 1.0 | ||||||||||||||||||||||||||||||||||
| 63120.W0020 | 2.50 | M20x2,50 | 30 | 45 | 13.0 | 81 | 79 | 45 | 12.5 | 27 | 8 | 20 | 5 | 100 | 1.0 | |||||||||||||||||||
£ 178.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) 2.50 d1
tol. 6g (tol. 2A) M20x2,50 l 30 h1 45 h2 13.0 h3 81 w1 79 d2 45 R 12.5 w2 27 A/F1 8 A/F2 20 Safety factor 5 Torque to
Nm (ft·lb) 100 Weight
kg 1.0 | ||||||||||||||||||||||||||||||||||
| 63120.W0231 | (1.000) | (UNC 5/16"-18) | 15 | 33 | 9.5 | 56 | 58 | 30 | 9.5 | 19 | 8 | 16 | 5 | (7) | 0.3 | |||||||||||||||||||
£ 132.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) (1.000) d1
tol. 6g (tol. 2A) (UNC 5/16"-18) l 15 h1 33 h2 9.5 h3 56 w1 58 d2 30 R 9.5 w2 19 A/F1 8 A/F2 16 Safety factor 5 Torque to
Nm (ft·lb) (7) Weight
kg 0.3 | ||||||||||||||||||||||||||||||||||
| 63120.W0250 | (2.400) | (UNC 1/2"-13) | 21 | 33 | 9.5 | 56 | 58 | 30 | 9.5 | 19 | 8 | 16 | 5 | (12) | 0.3 | |||||||||||||||||||
£ 162.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) (2.400) d1
tol. 6g (tol. 2A) (UNC 1/2"-13) l 21 h1 33 h2 9.5 h3 56 w1 58 d2 30 R 9.5 w2 19 A/F1 8 A/F2 16 Safety factor 5 Torque to
Nm (ft·lb) (12) Weight
kg 0.3 | ||||||||||||||||||||||||||||||||||
| 63120.W0275 | (5.250) | (UNC 3/4"-10) | 30 | 45 | 13.0 | 81 | 79 | 45 | 12.5 | 27 | 8 | 16 | 5 | (80) | 1.0 | |||||||||||||||||||
£ 178.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Load
max.
tons (t) (5.250) d1
tol. 6g (tol. 2A) (UNC 3/4"-10) l 30 h1 45 h2 13.0 h3 81 w1 79 d2 45 R 12.5 w2 27 A/F1 8 A/F2 16 Safety factor 5 Torque to
Nm (ft·lb) (80) Weight
kg 1.0 | ||||||||||||||||||||||||||||||||||
High tensile steel, strength class >8.
Supplied with CE certificate.
Double articulation.
Low overhang for improved safety.
For use in temperatures from -20°C to +200°C. Can be used in lower or higher temperatures,
but this affects the load rating - please ask for more information.
Please refer to our technical information pages when specifying and/or using.
Double articulation allows perfect alignment with the sling if the part rotates during the lift.
With "automatic" position recovery system for best orientation to sling direction.
Tighten by hex. key or spanner.
The thread diameter and depth must be appropriate to the material into which it will be installed:
Steel (min. ST37) - 1 x thread dia.
Cast iron - 1.25 x thread dia.
Aluminium - 2 x thread dia.
Other light metals - 2.5 x thread dia.
Tolerance of female thread to be 6H (metric) or UNC-2B (inch).
Supplied with certificate and operating instructions.