| Price & Availability | Article | Rated load tonnes (t) | d1 | d2 | d3 | l1 | l2 | l3 | ||||||||||||||||||
| 63591.W0301 | 7.00 | M30x3,5 | 81.3 | 95.5 | 66 | 221.7 | 106.3 | |||||||||||||||||||
£ 1,168.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 7.00 d1 M30x3,5 d2 81.3 d3 95.5 l1 66 l2 221.7 l3 106.3 | ||||||||||||||||||||||||||
| 63591.W0361 | 11.00 | M36x4,0 | 106.7 | 123.7 | 69 | 316.7 | 164.8 | |||||||||||||||||||
£ 1,476.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 11.00 d1 M36x4,0 d2 106.7 d3 123.7 l1 69 l2 316.7 l3 164.8 | ||||||||||||||||||||||||||
| 63591.W0421 | 12.50 | M42x4,5 | 106.7 | 123.7 | 79 | 316.7 | 158.8 | |||||||||||||||||||
£ 1,659.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 12.50 d1 M42x4,5 d2 106.7 d3 123.7 l1 79 l2 316.7 l3 158.8 | ||||||||||||||||||||||||||
| 63591.W0481 | 13.50 | M48x5,0 | 106.7 | 123.7 | 79 | 316.7 | 152.8 | |||||||||||||||||||
£ 1,659.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 13.50 d1 M48x5,0 d2 106.7 d3 123.7 l1 79 l2 316.7 l3 152.8 | ||||||||||||||||||||||||||
| 63591.W0641 | 22.00 | M64x6,0 | 146.1 | 165.6 | 102 | 428.5 | 203.3 | |||||||||||||||||||
£ 3,999.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 22.00 d1 M64x6,0 d2 146.1 d3 165.6 l1 102 l2 428.5 l3 203.3 | ||||||||||||||||||||||||||
| 63591.W0721 | 31.50 | M72x6,0 | 184.1 | 205.7 | 132 | 495.3 | 215.4 | |||||||||||||||||||
£ 6,733.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 31.50 d1 M72x6,0 d2 184.1 d3 205.7 l1 132 l2 495.3 l3 215.4 | ||||||||||||||||||||||||||
| 63591.W0901 | 51.00 | M90x6,0 | 196.8 | 218.4 | 178 | 651.1 | 235.7 | |||||||||||||||||||
£ 19,857.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rated load
tonnes (t) 51.00 d1 M90x6,0 d2 196.8 d3 218.4 l1 178 l2 651.1 l3 235.7 | ||||||||||||||||||||||||||
| Price & Availability | Article | Weight kg | l4 | l5 | r1 | w1 | w2 | w3 | tl Nm | ||||||||||||||||||
| 63591.W0301 | 7.26 | 53.6 | 8.9 | 44.5 | 165.1 | 152.4 | 31.8 | 23.5 | |||||||||||||||||||
£ 1,168.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 7.26 l4 53.6 l5 8.9 r1 44.5 w1 165.1 w2 152.4 w3 31.8 tl
Nm 23.5 | |||||||||||||||||||||||||||
| 63591.W0361 | 17.13 | 71.4 | 11.9 | 57.2 | 217.2 | 203.2 | 44.5 | 20.8 | |||||||||||||||||||
£ 1,476.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 17.13 l4 71.4 l5 11.9 r1 57.2 w1 217.2 w2 203.2 w3 44.5 tl
Nm 20.8 | |||||||||||||||||||||||||||
| 63591.W0421 | 17.13 | 71.4 | 11.9 | 57.2 | 217.2 | 203.2 | 44.5 | 21.6 | |||||||||||||||||||
£ 1,659.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 17.13 l4 71.4 l5 11.9 r1 57.2 w1 217.2 w2 203.2 w3 44.5 tl
Nm 21.6 | |||||||||||||||||||||||||||
| 63591.W0481 | 17.69 | 71.4 | 11.9 | 57.2 | 217.2 | 203.2 | 44.5 | 21.3 | |||||||||||||||||||
£ 1,659.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 17.69 l4 71.4 l5 11.9 r1 57.2 w1 217.2 w2 203.2 w3 44.5 tl
Nm 21.3 | |||||||||||||||||||||||||||
| 63591.W0641 | 41.73 | 104.0 | 28.4 | 76.2 | 296.4 | 266.7 | 57.2 | 53.9 | |||||||||||||||||||
£ 3,999.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 41.73 l4 104.0 l5 28.4 r1 76.2 w1 296.4 w2 266.7 w3 57.2 tl
Nm 53.9 | |||||||||||||||||||||||||||
| 63591.W0721 | 79.20 | 133.9 | 25.4 | 95.2 | 368.3 | 330.2 | 69.8 | 124.7 | |||||||||||||||||||
£ 6,733.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 79.20 l4 133.9 l5 25.4 r1 95.2 w1 368.3 w2 330.2 w3 69.8 tl
Nm 124.7 | |||||||||||||||||||||||||||
| 63591.W0901 | 112.01 | 153.9 | 27.7 | 101.6 | 403.9 | 368.3 | 82.5 | 132.8 | |||||||||||||||||||
£ 19,857.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
kg 112.01 l4 153.9 l5 27.7 r1 101.6 w1 403.9 w2 368.3 w3 82.5 tl
Nm 132.8 | |||||||||||||||||||||||||||
Forged alloy steel (4140) min. tensile strength 180,000 psi. Black oxide coated.
EZ-torque hoist rings greatly reduce the required torque load (tl) for installation. Unique EZ-torque nut means hoist ring requires only a standard torque wrench for installation, e.g EZ-torque hoist ring M30x3.5 requires only 13,5 Nm of torque, while a comparable standard hoist ring would require over 637 Nm.
Min. design safety factor 5:1. 360° swivel 180° pivot under load.
Individually serial numbered.
tl- recommended torque load (Nm.) for installation.
Always follow safety instructions.