Centre-Lifting Rings
metric - tri-thread
| Price & Availability | Article | Thread | Type | Load capacity lb | Screw size UNC | l1 | l2 | l3 | l4 | w1 | w2 | Weight kg | ||||||||||||||||||
| 63652.W2537I | d1 d2 d3 | Standard Standard Standard | 400 800 1400 | 1/4-20 5/16-18 3/8-16 | 1/2 1/2 1/2 | 3-1/16 3-1/16 3-1/16 | 1-3/8 1-3/8 1-3/8 | 1-1/4 1-1/4 1-1/4 | 2-1/8 2-1/8 2-1/8 | 7/16 7/16 7/16 | 0,8 0,8 0,8 | |||||||||||||||||||
£ 152.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread d1
d2
d3 Type Standard Standard Standard Load capacity
lb 400
800
1400 Screw size
UNC 1/4-20
5/16-18
3/8-16 l1 1/2
1/2
1/2 l2 3-1/16
3-1/16
3-1/16 l3 1-3/8
1-3/8
1-3/8 l4 1-1/4
1-1/4
1-1/4 w1 2-1/8
2-1/8
2-1/8 w2 7/16
7/16
7/16 Weight
kg 0,8
0,8
0,8 | ||||||||||||||||||||||||||||||
| 63652.W5075I | d1 d2 d3 | Standard Standard Standard | 2600 4000 6000 | 1/2-13 5/8-11 3/4-10 | 3/4 3/4 3/4 | 4-3/8 4-3/8 4-3/8 | 2 2 2 | 1-3/4 1-3/4 1-3/4 | 3 3 3 | 5/8 5/8 5/8 | 2,5 2,5 2,5 | |||||||||||||||||||
£ 181.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread d1
d2
d3 Type Standard Standard Standard Load capacity
lb 2600
4000
6000 Screw size
UNC 1/2-13
5/8-11
3/4-10 l1 3/4
3/4
3/4 l2 4-3/8
4-3/8
4-3/8 l3 2
2
2 l4 1-3/4
1-3/4
1-3/4 w1 3
3
3 w2 5/8
5/8
5/8 Weight
kg 2,5
2,5
2,5 | ||||||||||||||||||||||||||||||
| 63652.W2537F | d1 d2 d3 | Fine Fine Fine | 400 800 1400 | 1/4-28 5/16-24 3/8-24 | 1/2 1/2 1/2 | 3-1/16 3-1/16 3-1/16 | 1-3/8 1-3/8 1-3/8 | 1-1/4 1-1/4 1-1/4 | 2-1/8 2-1/8 2-1/8 | 7/16 7/16 7/16 | 0,8 0,8 0,8 | |||||||||||||||||||
£ 152.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread d1
d2
d3 Type Fine Fine Fine Load capacity
lb 400
800
1400 Screw size
UNC 1/4-28
5/16-24
3/8-24 l1 1/2
1/2
1/2 l2 3-1/16
3-1/16
3-1/16 l3 1-3/8
1-3/8
1-3/8 l4 1-1/4
1-1/4
1-1/4 w1 2-1/8
2-1/8
2-1/8 w2 7/16
7/16
7/16 Weight
kg 0,8
0,8
0,8 | ||||||||||||||||||||||||||||||
| 63652.W5075F | d1 d2 d3 | Fine Fine Fine | 2600 4000 6000 | 1/2-20 5/8-18 3/4-16 | 3/4 3/4 3/4 | 4-3/8 4-3/8 4-3/8 | 2 2 2 | 1-3/4 1-3/4 1-3/4 | 3 3 3 | 5/8 5/8 5/8 | 2,5 2,5 2,5 | |||||||||||||||||||
£ 181.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Thread d1
d2
d3 Type Fine Fine Fine Load capacity
lb 2600
4000
6000 Screw size
UNC 1/2-20
5/8-18
3/4-16 l1 3/4
3/4
3/4 l2 4-3/8
4-3/8
4-3/8 l3 2
2
2 l4 1-3/4
1-3/4
1-3/4 w1 3
3
3 w2 5/8
5/8
5/8 Weight
kg 2,5
2,5
2,5 | ||||||||||||||||||||||||||||||
Forged alloy steel.
Flexible lifting ring with three threads in one - vertical lifting only.
For straight/vertical lifting only - do not apply side load.
Always follow safety instructions.