Spherical Plain Bearing - K series
maintenance free
| Price & Availability | Article | Thread hand | d1 tol. H7 | l1 | d2 | d3 | l2 | a ° | l3 | w1 | w2 | Static load C0 max. kN | ||||||||||||||||||
| 65704.W0005 | Right | 5 | 33 | M 5 | 18 | 19 | 13 | 42 | 8 | 6.00 | 4.8 | |||||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 2324 Need more? Please call us.
Thread hand Right d1
tol. H7 5 l1 33 d2 M 5 d3 18 l2 19 a
° 13 l3 42 w1 8 w2 6.00 Static load C0
max.
kN 4.8 | ||||||||||||||||||||||||||||||
| 65704.W0006 | Right | 6 | 36 | M 6 | 20 | 21 | 13 | 46 | 9 | 6.75 | 6.2 | |||||||||||||||||||
£ 7.75 per unit (click for quantity discounts) Ready to despatch 1393 Need more? Please call us.
Thread hand Right d1
tol. H7 6 l1 36 d2 M 6 d3 20 l2 21 a
° 13 l3 46 w1 9 w2 6.75 Static load C0
max.
kN 6.2 | ||||||||||||||||||||||||||||||
| 65704.W0008 | Right | 8 | 42 | M 8 | 24 | 25 | 14 | 54 | 12 | 9.00 | 10.3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 2282 Need more? Please call us.
Thread hand Right d1
tol. H7 8 l1 42 d2 M 8 d3 24 l2 25 a
° 14 l3 54 w1 12 w2 9.00 Static load C0
max.
kN 10.3 | ||||||||||||||||||||||||||||||
| 65704.W0010 | Right | 10 | 48 | M 10 | 28 | 28 | 13 | 62 | 14 | 10.50 | 14.4 | |||||||||||||||||||
£ 13.52 per unit (click for quantity discounts) Ready to despatch 610 Need more? Please call us.
Thread hand Right d1
tol. H7 10 l1 48 d2 M 10 d3 28 l2 28 a
° 13 l3 62 w1 14 w2 10.50 Static load C0
max.
kN 14.4 | ||||||||||||||||||||||||||||||
| 65704.W0012 | Right | 12 | 54 | M 12 | 32 | 32 | 13 | 70 | 16 | 12.00 | 18.2 | |||||||||||||||||||
£ 16.35 per unit (click for quantity discounts) Ready to despatch 1361 Need more? Please call us.
Thread hand Right d1
tol. H7 12 l1 54 d2 M 12 d3 32 l2 32 a
° 13 l3 70 w1 16 w2 12.00 Static load C0
max.
kN 18.2 | ||||||||||||||||||||||||||||||
| 65704.W0016 | Right | 16 | 66 | M 16 | 42 | 37 | 15 | 87 | 21 | 15.00 | 31.2 | |||||||||||||||||||
£ 23.24 per unit (click for quantity discounts) Ready to despatch 8 Need more? Please call us.
Thread hand Right d1
tol. H7 16 l1 66 d2 M 16 d3 42 l2 37 a
° 15 l3 87 w1 21 w2 15.00 Static load C0
max.
kN 31.2 | ||||||||||||||||||||||||||||||
| 65704.W0505 | Left | 5 | 33 | M 5 | 18 | 19 | 13 | 42 | 8 | 6.00 | 4.8 | |||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 114 Need more? Please call us.
Thread hand Left d1
tol. H7 5 l1 33 d2 M 5 d3 18 l2 19 a
° 13 l3 42 w1 8 w2 6.00 Static load C0
max.
kN 4.8 | ||||||||||||||||||||||||||||||
| 65704.W0506 | Left | 6 | 36 | M 6 | 20 | 21 | 13 | 46 | 9 | 6.75 | 6.2 | |||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 686 Need more? Please call us.
Thread hand Left d1
tol. H7 6 l1 36 d2 M 6 d3 20 l2 21 a
° 13 l3 46 w1 9 w2 6.75 Static load C0
max.
kN 6.2 | ||||||||||||||||||||||||||||||
| 65704.W0508 | Left | 8 | 42 | M 8 | 24 | 25 | 14 | 54 | 12 | 9.00 | 10.3 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 350 Need more? Please call us.
Thread hand Left d1
tol. H7 8 l1 42 d2 M 8 d3 24 l2 25 a
° 14 l3 54 w1 12 w2 9.00 Static load C0
max.
kN 10.3 | ||||||||||||||||||||||||||||||
| 65704.W0510 | Left | 10 | 48 | M 10 | 28 | 28 | 13 | 62 | 14 | 10.50 | 14.4 | |||||||||||||||||||
£ 13.52 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
Thread hand Left d1
tol. H7 10 l1 48 d2 M 10 d3 28 l2 28 a
° 13 l3 62 w1 14 w2 10.50 Static load C0
max.
kN 14.4 | ||||||||||||||||||||||||||||||
| 65704.W0512 | Left | 12 | 54 | M 12 | 32 | 32 | 13 | 70 | 16 | 12.00 | 18.2 | |||||||||||||||||||
£ 16.35 per unit (click for quantity discounts) Ready to despatch 299 Need more? Please call us.
Thread hand Left d1
tol. H7 12 l1 54 d2 M 12 d3 32 l2 32 a
° 13 l3 70 w1 16 w2 12.00 Static load C0
max.
kN 18.2 | ||||||||||||||||||||||||||||||
| 65704.W0516 | Left | 16 | 66 | M 16 | 42 | 37 | 15 | 87 | 21 | 15.00 | 31.2 | |||||||||||||||||||
£ 22.24 per unit (click for quantity discounts) Ready to despatch 654 Need more? Please call us.
Thread hand Left d1
tol. H7 16 l1 66 d2 M 16 d3 42 l2 37 a
° 15 l3 87 w1 21 w2 15.00 Static load C0
max.
kN 31.2 | ||||||||||||||||||||||||||||||
Ball: low carbon steel, surface hardened. Silver zinc plated.
Housing: low carbon steel, zinc plated for corrosion resistance.
Bearing race: teflon.
Brass bearing with PTFE composite lining.
Standard thread is right hand thread.