Universal Joint
steel
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 49.19 | 0% |
| 5-9 | £ 44.27 | 10% |
| 10-19 | £ 41.81 | 15% |
| 20-49 | £ 36.89 | 25% |
| 50+ | £ 31.97 | 35% |
Stainless steel (AISI 304)
To DIN 808, maximum bending angle 45° per joint.
Single universal joints are used where shafts are off-set towards each other.
Product variations available on request, for square bores change the suffix to SQ for square bores or HX for hex bores.