Loop to Loop
w rings, crimps s/s
| Price & Availability | Article | Coating | l1 | Ø a | d2 wire coated | l2 | Weight g | ||||||||||||||||||
| 33253.W1313 | Green | 300 | 4.9 | 2.4 | 33 | 16.0 | |||||||||||||||||||
£ 13.09 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Coating Green l1 300 Ø a 4.9 d2 wire coated 2.4 l2 33 Weight
g 16.0 | |||||||||||||||||||||||||
Wire rope: stainless steel.
Coating: thermoplastic, PVC, green transparent
Crimps: brass, zinc plated.
Tabs: stainless steel
Split ring: stainless steel.
Temperature range up to 80°C.
For use in securing components to assemblies, or to avoid items being misplaced. For our wide range of quick release pins nos.33060 through 33226.
Conform to military spec MIL-DTL-83420 specification