Index Plunger
extended pin, flange mount
| Price & Availability | Article | Type | d1 tol. h9 | d3 | b1 | b2 | b3 | b4 -0.2 | h1 | h2 | k1 ±0.05 | k2 | k3 | k4 | l1 | l2 min. | Spring load F1 ≈ N | Spring load F2 ≈ N | Weight g | ||||||
| 32540.W0310 | Non Locking | 10 | 30 | 35.0 | 39 | 14.5 | 6.5 | 6.0 | 14.5 | 27 | 6.0 | 15 | 13.5 | 75.0 | 10 | 4 | 25 | 83 | |||||||
Ready to despatch 0 Need more? Please call us.
Type Non Locking d1
tol. h9 10 d3 30 b1 35.0 b2 39 b3 14.5 b4
-0.2 6.5 h1 6.0 h2 14.5 k1
±0.05 27 k2 6.0 k3 15 k4 13.5 l1 75.0 l2
min. 10 Spring load F1
≈
N 4 Spring load F2
≈
N 25 Weight
g 83 | |||||||||||||||||||||||||
Body: die cast zinc, black.
Pin: stainless steel 1.4305 (AISI 303).
Pull ring: stainless steel 1.4305 (AISI 303).
"Non Locking" type- pin simply srings back when pull ring relased.
Integral mounting flange simplifies installation on flat surfaces.
Temperature resistant to 100°C.
Spring loads * = statistical average.