Lateral Spring Plunger
| Price & Availability | Article | d1 tol. H8 | d2 tol. h9 | d3 tol. H8 | w1 | h1 | Weight g | ||||||||||||||||||
| 32900.W0001 | 6 | 9.9 | 12 | 2 | 12 | 6 | |||||||||||||||||||
£ 17.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 6 d2
tol. h9 9.9 d3
tol. H8 12 w1 2 h1 12 Weight
g 6 | |||||||||||||||||||||||||
| 32900.W0003 | 10 | 11.9 | 16 | 2 | 16 | 10 | |||||||||||||||||||
£ 20.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 10 d2
tol. h9 11.9 d3
tol. H8 16 w1 2 h1 16 Weight
g 10 | |||||||||||||||||||||||||
| 32900.W0004 | 12 | 13.9 | 18 | 2 | 18 | 13 | |||||||||||||||||||
£ 47.43 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 12 d2
tol. h9 13.9 d3
tol. H8 18 w1 2 h1 18 Weight
g 13 | |||||||||||||||||||||||||
| 32900.W0005 | 16 | 17.9 | 25 | 3 | 25 | 35 | |||||||||||||||||||
£ 50.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 16 d2
tol. h9 17.9 d3
tol. H8 25 w1 3 h1 25 Weight
g 35 | |||||||||||||||||||||||||
Steel, blackend.
The eccentric bushings are used to position side-thrust pins nos. 32810, 32820 and side-thrust roller bearing no. 32880 when workpieces have large tolerances.