Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 12.49 | 0% |
| 100-249 | £ 11.24 | 10% |
| 250-749 | £ 9.99 | 20% |
| 750+ | £ 8.74 | 30% |
Stainless steel (A2, AISI 303).
Tensile strength 580 N/mm², yield strength 200 N/mm².
To ISO 7379. These are generally larger sizes than the other stainless shoulder screws (36642 and 36662). Straight knurling on screw head.
Mildly magnetic.