Shoulder Bolts - Hex. Head
Stainless steel
| Price & Availability | Article | d1 tol. f9 | l1 +0.25 | d2 | d3 | l2 | h1 | A/F | ||||||
| 33654.W0404-A2 | 4 | 4 | M 3 | 7 | 7.0 | 3.0 | 2.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. f9 4 l1
+0.25 4 d2 M 3 d3 7 l2 7.0 h1 3.0 A/F 2.0 | ||||||||||||||
| 33654.W0405-A2 | 4 | 5 | M 3 | 7 | 7.0 | 3.0 | 2.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. f9 4 l1
+0.25 5 d2 M 3 d3 7 l2 7.0 h1 3.0 A/F 2.0 | ||||||||||||||
| 33654.W0408-A2 | 4 | 8 | M 3 | 7 | 7.0 | 3.0 | 2.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. f9 4 l1
+0.25 8 d2 M 3 d3 7 l2 7.0 h1 3.0 A/F 2.0 | ||||||||||||||
| 33654.W0412-A2 | 4 | 12 | M 3 | 7 | 7.0 | 3.0 | 2.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. f9 4 l1
+0.25 12 d2 M 3 d3 7 l2 7.0 h1 3.0 A/F 2.0 | ||||||||||||||
| 33654.W0416-A2 | 4 | 16 | M 3 | 7 | 7.0 | 3.0 | 2.0 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. f9 4 l1
+0.25 16 d2 M 3 d3 7 l2 7.0 h1 3.0 A/F 2.0 | ||||||||||||||
Stainless steel (A2, AISI 303).
Tensile strength 580 N/mm², yield strength 200 N/mm².
To ISO 7379. These are generally larger sizes than the other stainless shoulder screws (36642 and 36662). Straight knurling on screw head.
Mildly magnetic.