Shoulder Bolts - Hex. Head
Stainless steel
| Units | Price/unit after discount | Applied Discount |
| 1-99 | £ 4.88 | 0% |
| 100-249 | £ 4.39 | 10% |
| 250-749 | £ 3.90 | 20% |
| 750+ | £ 3.42 | 30% |
Stainless steel (AISI 316, 1.440) black oxide coating.
316 series tensile strength 480 N/mm2, proof stress min. 200 N/mm2, austenitic stainless steel.
Highly resistant to corrosion (including from salt water).
Shim washers can be used to reduce shoulder length if required. It is non-magnetic.