8 Station Vice
double to single station vice
| Units | Price/unit after discount | Applied Discount |
| 1+ | £ 64,061.85 |
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Carrier jaws: aluminium.
Hard jaws: steel.
Replacement parts available.
Supplied with actuation handle, hex key and wrench. Base plate designed to adapt to wide range of machine tables.
8-station vice columns can be located on a pallet using edge location with shims or spacers (not supplied).
All dimensions are in inches unless stated *.