8 Station Vice
double to single station vice
| Price & Availability | Article | Vice size | Set contents | l1 | Clamp pressure max. lb | Base type | Jaw capacity | l2 | l3 | w1 | w2 | w3 ±0.001 | Weight lb | ||||||
| 19766.W0040 | 4" | Vice - 1 x 19762.W0040, Carrier jaws - 4 x 19796.W0403, Hard jaws - 4 x 19892.W0401 | 17.90 | 6000 | Imperial | 4,125 to 15,000 | 16.75 | 1.15 | 10.75 | 4 | 7 | 170 | |||||||
£ 19,056.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Set contents Vice - 1 x 19762.W0040,
Carrier jaws - 4 x 19796.W0403,
Hard jaws - 4 x 19892.W0401 l1 17.90 Clamp pressure
max.
lb 6000 Base type Imperial Jaw capacity 4,125 to 15,000 l2 16.75 l3 1.15 w1 10.75 w2 4 w3
±0.001 7 Weight
lb 170 | |||||||||||||||||||
| 19766.W0041 | 4" | Vice - 1 x 19762.W0041, Carrier jaws - 4 x 19796.W0403, Hard jaws - 4 x 19892.W0401 | 17.90 | 6000 | Metric | 4,125 to 15,000 | 16.75 | 1.15 | 400* | 4 | 7 | 170 | |||||||
£ 19,911.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 4" Set contents Vice - 1 x 19762.W0041,
Carrier jaws - 4 x 19796.W0403,
Hard jaws - 4 x 19892.W0401 l1 17.90 Clamp pressure
max.
lb 6000 Base type Metric Jaw capacity 4,125 to 15,000 l2 16.75 l3 1.15 w1 400* w2 4 w3
±0.001 7 Weight
lb 170 | |||||||||||||||||||
| 19766.W0060 | 6" | Vice - 1 x 19762.W0060, Carrier jaws - 4 x 19796.W0603, Hard jaws - 4 x 19892.W0601 | 22.65 | 12000 | Imperial | 5,125 to 19,500 | 21.25 | 1.40 | 14.00 | 6 | 9 | 305 | |||||||
£ 25,598.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" Set contents Vice - 1 x 19762.W0060,
Carrier jaws - 4 x 19796.W0603,
Hard jaws - 4 x 19892.W0601 l1 22.65 Clamp pressure
max.
lb 12000 Base type Imperial Jaw capacity 5,125 to 19,500 l2 21.25 l3 1.40 w1 14.00 w2 6 w3
±0.001 9 Weight
lb 305 | |||||||||||||||||||
| 19766.W0061 | 6" | Vice - 1 x 19762.W0061, Carrier jaws - 4 x 19796.W0603, Hard jaws - 4 x 19892.W0601 | 22.65 | 12000 | Metric | 5,125 to 19,500 | 21.25 | 1.40 | 400* | 6 | 9 | 305 | |||||||
£ 19,321.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 6" Set contents Vice - 1 x 19762.W0061,
Carrier jaws - 4 x 19796.W0603,
Hard jaws - 4 x 19892.W0601 l1 22.65 Clamp pressure
max.
lb 12000 Base type Metric Jaw capacity 5,125 to 19,500 l2 21.25 l3 1.40 w1 400* w2 6 w3
±0.001 9 Weight
lb 305 | |||||||||||||||||||
| 19766.W0080 | 8" | Vice - 1 x 19762.W0080, Carrier jaws - 4 x 19796.W0803, Hard jaws - 4 x 19892.W0801 | 31.10 | 16000 | Imperial | 7,625 to 27,500 | 29.50 | 1.60 | 18.00 | 8 | 12 | 780 | |||||||
£ 64,061.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Vice size 8" Set contents Vice - 1 x 19762.W0080,
Carrier jaws - 4 x 19796.W0803,
Hard jaws - 4 x 19892.W0801 l1 31.10 Clamp pressure
max.
lb 16000 Base type Imperial Jaw capacity 7,625 to 27,500 l2 29.50 l3 1.60 w1 18.00 w2 8 w3
±0.001 12 Weight
lb 780 | |||||||||||||||||||
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Carrier jaws: aluminium.
Hard jaws: steel.
Replacement parts available.
Supplied with actuation handle, hex key and wrench. Base plate designed to adapt to wide range of machine tables.
8-station vice columns can be located on a pallet using edge location with shims or spacers (not supplied).
All dimensions are in inches unless stated *.