8 Station Vice
double to single station vice
| Units | Price/unit after discount | Applied Discount |
| 1+ | £ 1,062.13 |
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Works in conjunction with support bracket 19771 and adapter plate 19770 for lasting precision to 0,001" total indicator reading (T.I.R.).
All dimensions are in inches.