8 Station Vice
double to single station vice
| Price & Availability | Article | For vice size | l1 | d1 +0.0000|-0.0002 | d2 | d3 | l2 | l3 | w1 +0.000|-0.005 | w2 | ||||||
| 19772.W0004 | 4 " | 3.000 | 2.750 | 19.672 | 5/16-18 | 2.750 | 0.469 | 2.875 | 2.207 | |||||||
£ 1,062.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 4 " l1 3.000 d1
+0.0000|-0.0002 2.750 d2 19.672 d3 5/16-18 l2 2.750 l3 0.469 w1
+0.000|-0.005 2.875 w2 2.207 | ||||||||||||||||
| 19772.W0006 | 6 " | 3.125 | 3.375 | 19.672 | 3/8-16 | 2.875 | 0.593 | 3.500 | 2.726 | |||||||
£ 1,337.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 6 " l1 3.125 d1
+0.0000|-0.0002 3.375 d2 19.672 d3 3/8-16 l2 2.875 l3 0.593 w1
+0.000|-0.005 3.500 w2 2.726 | ||||||||||||||||
| 19772.W0008 | 8 " | 3.250 | 5.125 | 19.672 | 1/2-13 | 3.000 | 0.718 | 5.250 | 4.187 | |||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For vice size 8 " l1 3.250 d1
+0.0000|-0.0002 5.125 d2 19.672 d3 1/2-13 l2 3.000 l3 0.718 w1
+0.000|-0.005 5.250 w2 4.187 | ||||||||||||||||
Body: 80000 PSI ductile cast iron.
Sideways flame hardened to 40 HRc max.
Works in conjunction with support bracket 19771 and adapter plate 19770 for lasting precision to 0,001" total indicator reading (T.I.R.).
All dimensions are in inches.