T-Nuts
strength class 10
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 12.83 | 0% |
| 10-19 | £ 11.55 | 10% |
| 20-49 | £ 10.91 | 15% |
| 50-99 | £ 10.26 | 20% |
| 100+ | £ 9.62 | 25% |
Steel, heat-treated.
Can be fitted into T-slots from above.
Very useful on long T-slots or where workpiece layout prohibits the introduction of bolts or nuts from the end of the T-slot. Keep slots clean to ensure accurate fit.