T-Nuts
strength class 10
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 2.47 | 0% |
| 10-19 | £ 2.22 | 10% |
| 20-49 | £ 2.10 | 15% |
| 50-99 | £ 1.98 | 20% |
| 100+ | £ 1.85 | 25% |
Carbon steel, 0,35 - 0,45%C.
DIN 508.
After machining thread, heat treat to tensile strength class 10. Heat to 880°C for 45 minutes, quench in oil at 75°C and temper at 550°C for two hours.
Please note T-nuts are square, length and width are both equal to dimension w2.
Useful for machining unusual thread sizes or imperial threads.