T-Nuts
strength class 10
| Price & Availability | Article | T-slot size | w1 | w2 | h1 | h2 | Weight g | ||||||||||||||||||
| 24160.W0060 | 6 | 5.7 | 10 | 8 | 4 | 4 | |||||||||||||||||||
£ 2.47 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 6 w1 5.7 w2 10 h1 8 h2 4 Weight
g 4 | |||||||||||||||||||||||||
| 24160.W0140 | 14 | 13.7 | 22 | 16 | 8 | 50 | |||||||||||||||||||
£ 4.04 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 14 w1 13.7 w2 22 h1 16 h2 8 Weight
g 50 | |||||||||||||||||||||||||
| 24160.W0160 | 16 | 15.7 | 25 | 18 | 9 | 70 | |||||||||||||||||||
£ 4.46 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 16 w1 15.7 w2 25 h1 18 h2 9 Weight
g 70 | |||||||||||||||||||||||||
| 24160.W0240 | 24 | 23.7 | 40 | 32 | 16 | 300 | |||||||||||||||||||
£ 15.13 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 24 w1 23.7 w2 40 h1 32 h2 16 Weight
g 300 | |||||||||||||||||||||||||
| 24160.W0480 | 48 | 47.6 | 75 | 60 | 30 | 2100 | |||||||||||||||||||
£ 117.31 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 48 w1 47.6 w2 75 h1 60 h2 30 Weight
g 2100 | |||||||||||||||||||||||||
Carbon steel, 0,35 - 0,45%C.
DIN 508.
After machining thread, heat treat to tensile strength class 10. Heat to 880°C for 45 minutes, quench in oil at 75°C and temper at 550°C for two hours.
Please note T-nuts are square, length and width are both equal to dimension w2.
Useful for machining unusual thread sizes or imperial threads.