Hook Spanners
with Pin Nose
| Price & Availability | Article | Finish | d1 for nut Ø | d2 | l1 | w1 | w2 | Weight g | |||||||||||||||
| 95152.W0122 | Blackened | 16-22 | 2.5 | 135 | 3 | 7.5 | 50 | ||||||||||||||||
£ 39.14 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Blackened d1 for nut Ø 16-22 d2 2.5 l1 135 w1 3 w2 7.5 Weight
g 50 | |||||||||||||||||||||||
| 95152.W0635 | Nickel plated | 22-35 | 3.0 | 165 | 4 | 10.5 | 85 | ||||||||||||||||
£ 45.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Nickel plated d1 for nut Ø 22-35 d2 3.0 l1 165 w1 4 w2 10.5 Weight
g 85 | |||||||||||||||||||||||
| 95152.W0660 | Nickel plated | 35-60 | 4.0 | 205 | 5 | 12.5 | 170 | ||||||||||||||||
£ 46.05 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Nickel plated d1 for nut Ø 35-60 d2 4.0 l1 205 w1 5 w2 12.5 Weight
g 170 | |||||||||||||||||||||||
Steel (C35/C45), tempered, hardened, blue finish or nickel plated.
Edgewise ground.
For round nuts with set pin holes on outer circumferences to DIN 1816.
Rounded edges for better handling.
Sizes 16-22 without retaining ring.
Longer handle shaft (l1) enables higher torque to be applied.