Screw Jack
aluminium
| Units | Price/unit after discount | Applied Discount |
| 1-2 | £ 1,223.00 | 0% |
| 3-4 | £ 1,100.70 | 10% |
| 5-9 | £ 1,039.55 | 15% |
| 10-19 | £ 978.40 | 20% |
| 20+ | £ 917.25 | 25% |
Housing: steel, tempered, enamelled.
Spindle: steel, tempered, trapezoidal thread.
This screw jack is designed for quick, stepless adjustment throughout its height range.
Centering hole Ø12mm.
See technical pages for the table of locating pad and support locating element suitability.
To adjust height, grip spindle, loosen locking screw, twist setting ring and set required height.
Do not adjust screw jacks under load.