Screw Jack
aluminium
| Price & Availability | Article | h1 min. | h1 max. | d1 | d2 | d3 | d4 | w1 | w2 | l1 | A/F | Static load max. kN | Weight kg | ||||||||||||||||||
| 15360.W0045 | 320 | 450 | 40x7 | 90 | 12 | M10 | 26 | 190 | 220 | 65 | 50 | 11.5 | |||||||||||||||||||
£ 1,223.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 320 h1
max. 450 d1 40x7 d2 90 d3 12 d4 M10 w1 26 w2 190 l1 220 A/F 65 Static load
max.
kN 50 Weight
kg 11.5 | |||||||||||||||||||||||||||||||
| 15360.W0071 | 450 | 710 | 40x7 | 90 | 12 | M10 | 26 | 190 | 220 | 65 | 40 | 13.7 | |||||||||||||||||||
£ 1,381.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 450 h1
max. 710 d1 40x7 d2 90 d3 12 d4 M10 w1 26 w2 190 l1 220 A/F 65 Static load
max.
kN 40 Weight
kg 13.7 | |||||||||||||||||||||||||||||||
| 15360.W0125 | 710 | 1250 | 40x7 | 90 | 12 | M10 | 26 | 190 | 220 | 65 | 30 | 18.3 | |||||||||||||||||||
£ 1,506.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1
min. 710 h1
max. 1250 d1 40x7 d2 90 d3 12 d4 M10 w1 26 w2 190 l1 220 A/F 65 Static load
max.
kN 30 Weight
kg 18.3 | |||||||||||||||||||||||||||||||
Housing: steel, tempered, enamelled.
Spindle: steel, tempered, trapezoidal thread.
This screw jack is designed for quick, stepless adjustment throughout its height range.
Centering hole Ø12mm.
See technical pages for the table of locating pad and support locating element suitability.
To adjust height, grip spindle, loosen locking screw, twist setting ring and set required height.
Do not adjust screw jacks under load.