Universal Step Blocks
| Price & Availability | Article | Size | h1 min. | h1 max. | w1 | w2 | l1 | Weight g | |||||||||||||||
| 14150.W0050 | 50 | 12.5 | 50 | 80 | 80 | 42.5 | 800 | ||||||||||||||||
£ 56.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 50 h1
min. 12.5 h1
max. 50 w1 80 w2 80 l1 42.5 Weight
g 800 | |||||||||||||||||||||||
| 14150.W0095 | 95 | 57.5 | 95 | 85 | 80 | 95.0 | 2300 | ||||||||||||||||
£ 105.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 95 h1
min. 57.5 h1
max. 95 w1 85 w2 80 l1 95.0 Weight
g 2300 | |||||||||||||||||||||||
| 14150.W0140 | 140 | 102.5 | 140 | 90 | 80 | 100.0 | 3450 | ||||||||||||||||
£ 125.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 140 h1
min. 102.5 h1
max. 140 w1 90 w2 80 l1 100.0 Weight
g 3450 | |||||||||||||||||||||||
Cast iron, enamelled.
Base and step faces milled.
Step increments of 7,5mm each.