Adj. Plain Clamps
with adjusting screw
| Price & Availability | Article | Size | d1 | l1 | A/F | Weight g | ||||||||||||||||||
| 10588.W0823 | 22 | M12 | 43 | 6 | 30 | |||||||||||||||||||
£ 28.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 22 d1 M12 l1 43 A/F 6 Weight
g 30 | ||||||||||||||||||||||||
| 10588.W0830 | 30 | M16 | 62 | 8 | 80 | |||||||||||||||||||
£ 30.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 30 d1 M16 l1 62 A/F 8 Weight
g 80 | ||||||||||||||||||||||||
| 10588.W0832 | 32 | M16 | 55 | 8 | 70 | |||||||||||||||||||
£ 28.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 32 d1 M16 l1 55 A/F 8 Weight
g 70 | ||||||||||||||||||||||||
| 10588.W0840 | 40 | M20 | 65 | 10 | 128 | |||||||||||||||||||
£ 56.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40 d1 M20 l1 65 A/F 10 Weight
g 128 | ||||||||||||||||||||||||
| 10588.W0843 | 43 | M20 | 78 | 10 | 165 | |||||||||||||||||||
£ 60.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 43 d1 M20 l1 78 A/F 10 Weight
g 165 | ||||||||||||||||||||||||
| 10558.W0849 | 49 | M24 | 93 | 12 | 275 | |||||||||||||||||||
£ 70.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 49 d1 M24 l1 93 A/F 12 Weight
g 275 | ||||||||||||||||||||||||
Steel, tempered and burnished.