Anti-vib. Supports
| Price & Availability | Article | w1 | h1 | h2 | d1 | d2 | d3 | d4 +0.3|-0 | h3 | h4 | h5 | ||||||||||||||||||
| 17002.W0018 | 14 | 18 | 8 | 6 | 10 | 5.5 | 10 | 6.0 | 14.5 | 10 | |||||||||||||||||||
£ 116.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 14 h1 18 h2 8 d1 6 d2 10 d3 5.5 d4
+0.3|-0 10 h3 6.0 h4 14.5 h5 10 | |||||||||||||||||||||||||||||
| 17002.W0118 | 14 | 18 | 8 | 6 | 10 | 5.5 | 10 | 6.0 | 14.5 | 10 | |||||||||||||||||||
£ 116.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 14 h1 18 h2 8 d1 6 d2 10 d3 5.5 d4
+0.3|-0 10 h3 6.0 h4 14.5 h5 10 | |||||||||||||||||||||||||||||
| 17002.W0025 | 18 | 25 | 10 | 10 | 14 | 5.5 | 14 | 9.5 | 18.5 | 13 | |||||||||||||||||||
£ 133.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 18 h1 25 h2 10 d1 10 d2 14 d3 5.5 d4
+0.3|-0 14 h3 9.5 h4 18.5 h5 13 | |||||||||||||||||||||||||||||
| 17002.W0125 | 18 | 25 | 10 | 10 | 14 | 5.5 | 14 | 9.5 | 18.5 | 13 | |||||||||||||||||||
£ 133.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
w1 18 h1 25 h2 10 d1 10 d2 14 d3 5.5 d4
+0.3|-0 14 h3 9.5 h4 18.5 h5 13 | |||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | h6 | h7 | Handle load max. N | l1 | l2 | l3 | l4 | r1 | Locking direction | Locking mechanism | Piston spring force N | Stroke s1 | Support capacity max. N | ||||||||||||||||||
| 17002.W0018 | 76 | 5 | 7.0 | 80 | 43.5 | 19.5 | 12 | 12 | 39 | Clockwise | Spiral cam, 4° | 1,5-3 | 3 | 200 | |||||||||||||||||||
£ 116.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 76 h6 5 h7 7.0 Handle load
max.
N 80 l1 43.5 l2 19.5 l3 12 l4 12 r1 39 Locking direction Clockwise Locking mechanism Spiral cam, 4° Piston spring force
N 1,5-3 Stroke s1 3 Support capacity
max.
N 200 | |||||||||||||||||||||||||||||||||
| 17002.W0118 | 76 | 5 | 7.0 | 80 | 43.5 | 19.5 | 12 | 12 | 39 | Anticlockwise | Spiral cam, 4° | 1,5-3 | 3 | 200 | |||||||||||||||||||
£ 116.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 76 h6 5 h7 7.0 Handle load
max.
N 80 l1 43.5 l2 19.5 l3 12 l4 12 r1 39 Locking direction Anticlockwise Locking mechanism Spiral cam, 4° Piston spring force
N 1,5-3 Stroke s1 3 Support capacity
max.
N 200 | |||||||||||||||||||||||||||||||||
| 17002.W0025 | 140 | 5 | 10.5 | 100 | 50.4 | 22.4 | 14 | 14 | 50 | Clockwise | Spiral cam, 4° | 1,8-3 | 4 | 400 | |||||||||||||||||||
£ 133.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 140 h6 5 h7 10.5 Handle load
max.
N 100 l1 50.4 l2 22.4 l3 14 l4 14 r1 50 Locking direction Clockwise Locking mechanism Spiral cam, 4° Piston spring force
N 1,8-3 Stroke s1 4 Support capacity
max.
N 400 | |||||||||||||||||||||||||||||||||
| 17002.W0125 | 140 | 5 | 10.5 | 100 | 50.4 | 22.4 | 14 | 14 | 50 | Anticlockwise | Spiral cam, 4° | 1,8-3 | 4 | 400 | |||||||||||||||||||
£ 133.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 140 h6 5 h7 10.5 Handle load
max.
N 100 l1 50.4 l2 22.4 l3 14 l4 14 r1 50 Locking direction Anticlockwise Locking mechanism Spiral cam, 4° Piston spring force
N 1,8-3 Stroke s1 4 Support capacity
max.
N 400 | |||||||||||||||||||||||||||||||||
Body and pin: steel (S45C), black oxide finish.
Piston: steel, black oxide finish, HRc 50-55. Cam handle: zinc die-cast, chrome plated.
The built in disc spring prevent release.