Anti-vib. Supports
| Price & Availability | Article | h1 | h2 | d1 | d2 tol. g6 | d3 | d4 tol. G7 | d5 | d6 | d7 | d8 | ||||||||||||||||||
| 17004.W0008 | 48 | 12 | 50 | 28 | 20 | 8 | 38 | M 5 | M 4x5 | M 6x12 | |||||||||||||||||||
£ 392.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 48 h2 12 d1 50 d2
tol. g6 28 d3 20 d4
tol. G7 8 d5 38 d6 M 5 d7 M 4x5 d8 M 6x12 | |||||||||||||||||||||||||||||
| 17004.W0012 | 61 | 14 | 65 | 42 | 30 | 12 | 52 | M 6 | M 5x8 | M 8x7 | |||||||||||||||||||
£ 464.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 61 h2 14 d1 65 d2
tol. g6 42 d3 30 d4
tol. G7 12 d5 52 d6 M 6 d7 M 5x8 d8 M 8x7 | |||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | h3 | h4 | h5 | h6 | l1 | r1 | Stroke s1 | Allowable handle load N | Workpiece weight max. kg | ||||||||||||||||||
| 17004.W0008 | 590 | 22 | 27 | 14 | 5 | 65.0 | 40 | 12 | 170 | 250 | |||||||||||||||||||
£ 392.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 590 h3 22 h4 27 h5 14 h6 5 l1 65.0 r1 40 Stroke s1 12 Allowable handle load
N 170 Workpiece weight
max.
kg 250 | |||||||||||||||||||||||||||||
| 17004.W0012 | 1310 | 26 | 31 | 16 | 6 | 87.5 | 65 | 15 | 210 | 300 | |||||||||||||||||||
£ 464.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1310 h3 26 h4 31 h5 16 h6 6 l1 87.5 r1 65 Stroke s1 15 Allowable handle load
N 210 Workpiece weight
max.
kg 300 | |||||||||||||||||||||||||||||
Body and piston: steel (S45C), tempered and black oxide finish.
Crank shaft: steel (S45C), black oxide finish.
Can support heavy workpieces made from steel or cast iron. No tools needed. The handle position is freely adjustable. The handle can be easily changed to act in a clockwise or anti clockwise direction. Different locating pins can be mounted depending on workpiece's locating holes. The piston stays locked when it is fully extended or retracted until the handle is operated again.