Anti-vib. Supports
| Price & Availability | Article | h1 | h2 | d1 | d2 | d3 | d4 tol. G6 | d5 tol. G7 | d6 | d7 | d8 | ||||||||||||||||||
| 17004.W0108 | 48 | 12 | 60 | 34 | 20 | 28 | 8 | 20 | 46 | M 5 | |||||||||||||||||||
£ 392.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 48 h2 12 d1 60 d2 34 d3 20 d4
tol. G6 28 d5
tol. G7 8 d6 20 d7 46 d8 M 5 | |||||||||||||||||||||||||||||
| 17004.W0112 | 61 | 14 | 80 | 48 | 30 | 42 | 12 | 25 | 63 | M 6 | |||||||||||||||||||
£ 464.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 61 h2 14 d1 80 d2 48 d3 30 d4
tol. G6 42 d5
tol. G7 12 d6 25 d7 63 d8 M 6 | |||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | d9 | h3 | h4 | h5 | h6 | h7 | r1 | Stroke s1 | Allowable handle load N | Workpiece weight max. kg | α | ||||||||||||||||||
| 17004.W0108 | 420 | M 4x5 | 10 | 17 | 5 | 13 | 5 | 71 | 12 | 150 | 250 | 100° | |||||||||||||||||||
£ 392.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 420 d9 M 4x5 h3 10 h4 17 h5 5 h6 13 h7 5 r1 71 Stroke s1 12 Allowable handle load
N 150 Workpiece weight
max.
kg 250 α 100° | |||||||||||||||||||||||||||||||
| 17004.W0112 | 1040 | M 6x8 | 13 | 23 | 7 | 15 | 8 | 94 | 15 | 200 | 300 | 90° | |||||||||||||||||||
£ 464.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 1040 d9 M 6x8 h3 13 h4 23 h5 7 h6 15 h7 8 r1 94 Stroke s1 15 Allowable handle load
N 200 Workpiece weight
max.
kg 300 α 90° | |||||||||||||||||||||||||||||||
Body: steel (S45C), tempered and black oxide finish.
Piston: steel (SCM440), tempered and black oxide finish.
Handle: steel (S45C), black oxide finish.
Ball knob: ABS resin, black.