Anti-vib. Supports
| Price & Availability | Article | h1 | h2 | d1 | d2 | d3 | d4 | d5 | l1 | l2 | Piston spring force N | Stroke s1 | Support capacity kN | A/F | Weight g | ||||||||||||||||||
| 17005.W0018 | 18 | 5 | 15 | 6 | M 8x1,25 | 16 | M 4x16 | 16 | 13.2 | 1,5~3,0 | 3 | 0.2 | 13 | 36 | |||||||||||||||||||
£ 71.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 18 h2 5 d1 15 d2 6 d3 M 8x1,25 d4 16 d5 M 4x16 l1 16 l2 13.2 Piston spring force
N 1,5~3,0 Stroke s1 3 Support capacity
kN 0.2 A/F 13 Weight
g 36 | |||||||||||||||||||||||||||||||||
| 17005.W0022 | 22 | 6 | 19 | 8 | M10x1,50 | 20 | M 5x20 | 20 | 16.3 | 1,8~3,0 | 4 | 0.3 | 17 | 72 | |||||||||||||||||||
£ 75.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 22 h2 6 d1 19 d2 8 d3 M10x1,50 d4 20 d5 M 5x20 l1 20 l2 16.3 Piston spring force
N 1,8~3,0 Stroke s1 4 Support capacity
kN 0.3 A/F 17 Weight
g 72 | |||||||||||||||||||||||||||||||||
| 17005.W0025 | 25 | 6 | 22 | 10 | M12x1,75 | 24 | M 6x25 | 24 | 22.3 | 1,8~3,0 | 4 | 0.4 | 19 | 150 | |||||||||||||||||||
£ 77.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 25 h2 6 d1 22 d2 10 d3 M12x1,75 d4 24 d5 M 6x25 l1 24 l2 22.3 Piston spring force
N 1,8~3,0 Stroke s1 4 Support capacity
kN 0.4 A/F 19 Weight
g 150 | |||||||||||||||||||||||||||||||||
Body: steel (C45), black oxide finish.
Piston: steel (42CrMo), heat treated, black oxide finish.