Anti-vib. Supports
| Price & Availability | Article | h1 | d1 | l1 | l2 | A/F | Weight g | ||||||||||||||||||
| 17005.W0825 | 25 | M 8x1,25 | 13 | 16 | 13 | 25 | |||||||||||||||||||
£ 9.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 25 d1 M 8x1,25 l1 13 l2 16 A/F 13 Weight
g 25 | |||||||||||||||||||||||||
| 17005.W0832 | 32 | M 8x1,25 | 13 | 16 | 13 | 35 | |||||||||||||||||||
£ 10.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 32 d1 M 8x1,25 l1 13 l2 16 A/F 13 Weight
g 35 | |||||||||||||||||||||||||
| 17005.W0840 | 40 | M 8x1,25 | 13 | 16 | 13 | 45 | |||||||||||||||||||
£ 11.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 40 d1 M 8x1,25 l1 13 l2 16 A/F 13 Weight
g 45 | |||||||||||||||||||||||||
| 17005.W1032 | 25 | M10x1,50 | 16 | 20 | 17 | 60 | |||||||||||||||||||
£ 15.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 25 d1 M10x1,50 l1 16 l2 20 A/F 17 Weight
g 60 | |||||||||||||||||||||||||
| 17005.W1050 | 32 | M10x1,50 | 16 | 20 | 17 | 95 | |||||||||||||||||||
£ 17.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 32 d1 M10x1,50 l1 16 l2 20 A/F 17 Weight
g 95 | |||||||||||||||||||||||||
| 17005.W1075 | 40 | M10x1,50 | 16 | 20 | 17 | 145 | |||||||||||||||||||
£ 18.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 40 d1 M10x1,50 l1 16 l2 20 A/F 17 Weight
g 145 | |||||||||||||||||||||||||
| 17005.W1232 | 25 | M12x1,75 | 18 | 20 | 22 | 95 | |||||||||||||||||||
£ 16.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 25 d1 M12x1,75 l1 18 l2 20 A/F 22 Weight
g 95 | |||||||||||||||||||||||||
| 17005.W1250 | 32 | M12x1,75 | 18 | 20 | 22 | 165 | |||||||||||||||||||
£ 17.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 32 d1 M12x1,75 l1 18 l2 20 A/F 22 Weight
g 165 | |||||||||||||||||||||||||
| 17005.W1275 | 40 | M12x1,75 | 18 | 20 | 22 | 250 | |||||||||||||||||||
£ 20.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 40 d1 M12x1,75 l1 18 l2 20 A/F 22 Weight
g 250 | |||||||||||||||||||||||||
Steel (C45), tempered and black oxide finish.