Toggle Clamps
heavy duty - vertical
| Price & Availability | Article | Size | F1 kN | F2 kN | F3 kN | F4 kN | F5 kN | h1 | h2 | h3 | h4 | h5 | h6 | l1 | l2 | l3 | |||||||||||||||
| 46100.W0000 | 0 | 0.6 | 1.0 | 0.2 | 0.4 | 0.1 | 75.5 | 53.5 | 47.5 | 25.5 | 10 | 6 | 50 | 33.5 | 14 | ||||||||||||||||
£ 315.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 0 F1
kN 0.6 F2
kN 1.0 F3
kN 0.2 F4
kN 0.4 F5
kN 0.1 h1 75.5 h2 53.5 h3 47.5 h4 25.5 h5 10 h6 6 l1 50 l2 33.5 l3 14 | |||||||||||||||||||||||||||||||
| 46100.W0001 | 1 | 0.8 | 1.2 | 0.6 | 0.8 | 0.2 | 96.0 | 68.0 | 61.5 | 37.0 | 12 | 8 | 61 | 41.0 | 17 | ||||||||||||||||
£ 354.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 1 F1
kN 0.8 F2
kN 1.2 F3
kN 0.6 F4
kN 0.8 F5
kN 0.2 h1 96.0 h2 68.0 h3 61.5 h4 37.0 h5 12 h6 8 l1 61 l2 41.0 l3 17 | |||||||||||||||||||||||||||||||
| 46100.W0004 | 4 | 6.0 | 9.0 | 1.5 | 2.2 | 0.8 | 197.0 | 122.0 | 109.0 | 57.0 | 30 | 12 | 154 | 82.0 | 54 | ||||||||||||||||
£ 615.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 F1
kN 6.0 F2
kN 9.0 F3
kN 1.5 F4
kN 2.2 F5
kN 0.8 h1 197.0 h2 122.0 h3 109.0 h4 57.0 h5 30 h6 12 l1 154 l2 82.0 l3 54 | |||||||||||||||||||||||||||||||
| 46100.W0006 | 6 | 12.0 | 18.0 | 2.5 | 3.5 | 1.0 | 215.0 | 147.0 | 129.0 | 61.0 | 40 | 12 | 169 | 90.0 | 60 | ||||||||||||||||
£ 720.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 6 F1
kN 12.0 F2
kN 18.0 F3
kN 2.5 F4
kN 3.5 F5
kN 1.0 h1 215.0 h2 147.0 h3 129.0 h4 61.0 h5 40 h6 12 l1 169 l2 90.0 l3 60 | |||||||||||||||||||||||||||||||
| 46100.W0008 | 8 | 20.0 | 30.0 | 4.0 | 6.0 | 1.8 | 306.0 | 196.0 | 176.0 | 86.0 | 60 | 12 | 235 | 127.5 | 95 | ||||||||||||||||
£ 960.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 8 F1
kN 20.0 F2
kN 30.0 F3
kN 4.0 F4
kN 6.0 F5
kN 1.8 h1 306.0 h2 196.0 h3 176.0 h4 86.0 h5 60 h6 12 l1 235 l2 127.5 l3 95 | |||||||||||||||||||||||||||||||
| Price & Availability | Article | Weight g | l4 | l5 | l6 | l7 | l8 | l9 | w1 | w2 | w3 | d1 | d2 | d3 | d4 | d5 | Piston dia. | Piston stroke | |||||||||||||||
| 46100.W0000 | 110 | 8.5 | 22.0 | 11 | 5.5 | - | - | 35 | 27 | 5 | M 6 | 4.5 | - | - | - | 16 | 40 | ||||||||||||||||
£ 315.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 110 l4 8.5 l5 22.0 l6 11 l7 5.5 l8 - l9 - w1 35 w2 27 w3 5 d1 M 6 d2 4.5 d3 - d4 - d5 - Piston dia. 16 Piston stroke 40 | |||||||||||||||||||||||||||||||||
| 46100.W0001 | 230 | 9.0 | 28.0 | 14 | 8.0 | - | - | 50 | 35 | 6 | M 8 | 7.0 | - | - | - | 20 | 40 | ||||||||||||||||
£ 354.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 230 l4 9.0 l5 28.0 l6 14 l7 8.0 l8 - l9 - w1 50 w2 35 w3 6 d1 M 8 d2 7.0 d3 - d4 - d5 - Piston dia. 20 Piston stroke 40 | |||||||||||||||||||||||||||||||||
| 46100.W0004 | 2535 | 10.0 | 77.0 | 52 | 10.0 | 47.0 | 27 | 90 | 70 | 15 | M12x1,25 | 11.0 | 6.2 | 20 | 18 | 40 | 80 | ||||||||||||||||
£ 615.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 2535 l4 10.0 l5 77.0 l6 52 l7 10.0 l8 47.0 l9 27 w1 90 w2 70 w3 15 d1 M12x1,25 d2 11.0 d3 6.2 d4 20 d5 18 Piston dia. 40 Piston stroke 80 | |||||||||||||||||||||||||||||||||
| 46100.W0006 | 4215 | 10.0 | 85.0 | 55 | 11.0 | 53.0 | 26 | 105 | 83 | 20 | M16x1,50 | 11.0 | 8.2 | 24 | 24 | 50 | 100 | ||||||||||||||||
£ 720.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 4215 l4 10.0 l5 85.0 l6 55 l7 11.0 l8 53.0 l9 26 w1 105 w2 83 w3 20 d1 M16x1,50 d2 11.0 d3 8.2 d4 24 d5 24 Piston dia. 50 Piston stroke 100 | |||||||||||||||||||||||||||||||||
| 46100.W0008 | 10670 | 9.5 | 112.5 | 80 | 12.5 | 69.5 | 40 | 136 | 111 | 30 | M16x1,50 | 13.0 | 13.0 | 40 | 34 | 63 | 120 | ||||||||||||||||
£ 960.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Weight
g 10670 l4 9.5 l5 112.5 l6 80 l7 12.5 l8 69.5 l9 40 w1 136 w2 111 w3 30 d1 M16x1,50 d2 13.0 d3 13.0 d4 40 d5 34 Piston dia. 63 Piston stroke 120 | |||||||||||||||||||||||||||||||||
Body: tempered steel, burnished.
Axle Bolts: tempered and ground, locked with circlips.
Bushes: case hardened and greased.
The clamping forces F3 and F4 can be achieved by using a cylinder with piston force F5. This clamp can be equipped with a normal hydraulic or pneumatic cylinder.The rod joint is exchangeable.