Toggle Clamps
latch type - horizontal
| Price & Availability | Article | Size | h1 | h2 | l1 | l2 | l3 | w1 | d1 | Weight g | ||||||||||||||||||
| 41811.W0012 | 2 | 16 | 18 | 26 | 11 | 8 | 18 | 5.2 | 12 | |||||||||||||||||||
£ 9.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 2 h1 16 h2 18 l1 26 l2 11 l3 8 w1 18 d1 5.2 Weight
g 12 | ||||||||||||||||||||||||||||
| 41811.W0013 | 3 | 44 | 28 | 39 | 14 | 12 | 23 | 6.5 | 19 | |||||||||||||||||||
£ 10.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 3 h1 44 h2 28 l1 39 l2 14 l3 12 w1 23 d1 6.5 Weight
g 19 | ||||||||||||||||||||||||||||
| 41811.W0014 | 4 | 108 | 38 | 56 | 19 | 17 | 30 | 8.5 | 26 | |||||||||||||||||||
£ 12.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 4 h1 108 h2 38 l1 56 l2 19 l3 17 w1 30 d1 8.5 Weight
g 26 | ||||||||||||||||||||||||||||
Steel, zinc plated.
See part no. 41781.W0013 for strike catch.
For stainless steel version see part no. 41781.W0303.