Position Sensor
manual toggle clamps
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 17.29 | 0% |
| 10-14 | £ 15.56 | 10% |
| 15-24 | £ 14.70 | 15% |
| 25-49 | £ 13.83 | 20% |
| 50+ | £ 12.10 | 30% |
Steel matt black, galvanized, tensile strength class 8.8. Complete with washer, nut and screw. With bonded pressure pad made of oil-resistant neoprene to prevent damage to delicate workpieces.
Hardness 85 Shore A, silicone-free.
For optical analysis applications.